Analyzer Information

General - HwVersion Actuator

(class 0x313, instance 1, attribute 12)
Hardware version of the device.

General - Software version

(class 0x313, instance 1, attribute 13)
Software version of the device.

General - Mode

(class 0x313, instance 1, attribute 14)
Operation mode.
Operation mode encoding
Value
Operation Mode
0
Manual
1
Automatic
2
Fieldbus

General - Activity

(class 0x313, instance 1, attribute 15)
Current activity.
Activity encoding
Value
Activity
0
---
1
Measurement %0V
2
Calibration
3
Cleaning
4
---
5
---
6
Emptying SC
7
---
8
---
9
Empty hoses
10
Initializing
11
Cleaning up
12
Cleaning sample preparation
13
Dispenser replacem.
14
Dispenser replacem.
15
Testing liquidmanager actuator
16
Bottle insertion
17
Bottle removal
18
Open valves
19
Close valves
20
Rinse reagents
21
Rinse with water
22
Commissioning
23
Empty reactor
24
Empty dosing unit
25
Empty dilution module
26
Rinse analyzer
27
Reactor heating test
28
Reactor pressure test
29
Custom
30
Rinsing
31
Rinsing
32
Rinsing
33
Rinsing
34
Preparing
35
Service function 1
36
Service function 2
37
Service function 3
38
Service function 4
39
Service function 5
40
Dispenser test
41
Dispenser test
42
Grab sample measurement
43
Reference sample inspection
44
Reference sample inspection
45
Photometer calibration
46
Photometer test
47
Factory calibration
48
Rinse reactor
49
Calibration
50
Calibration
51
Quality control measurement
52
Sample comparison measurement

General - Remaining time

(class 0x313, instance 1, attribute 16)
Remaining time of current activity.

General - Power fail reaction

(class 0x313, instance 1, attribute 3)
Powerfail reaction.

General - Sample Preparation Installation

(class 0x313, instance 1, attribute 52)
Availability of sample preparation.

Operation time - Filter mat

(class 0x313, instance 1, attribute 17)
Operating time of filter mat.

Photometer - Hardware version

(class 0x313, instance 1, attribute 35)
Hardware version of photometer.

Photometer - Software version

(class 0x313, instance 1, attribute 36)
Software version of photometer.

Photometer - Operation time

(class 0x313, instance 1, attribute 37)
Operating hours of photometer.

Photometer - Temperature

(class 0x313, instance 1, attribute 38)
Temperature of photometer cuvette.

Photometer - Raw measurement value

(class 0x313, instance 1, attribute 39)
Raw value of photometer.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal