Loading
Press Release | August 12, 2021
Recent ActivityRecent Activity

New PowerFlex 6000T Drive Delivers Big Performance in a Compact Design

Share This:

LinkedInLinkedIn
XX
FacebookFacebook
PrintPrint
EmailEmail

Medium-voltage drive for global IEC markets accepts high-voltage primary without increasing footprint

The new PowerFlex 6000T medium-voltage drive from Rockwell Automation delivers industry-leading performance in about half the space. The drive accepts up to 13.8 kV primary voltage in a best-in-class footprint that is only 2,310 to 3,010 mm (7.58 to 9.87 feet) wide. This compact design makes the drive ideal for new and retrofit industrial applications in IEC markets, especially those where space is a premium.

The PowerFlex 6000T drive can provide cost savings by allowing the direct connection of high-voltage feeds from the main distribution line without any additional step-down transformer or substation equipment. The new A-Frame PowerFlex 6000T drive also offers: 

  • Faster commissioning with adaptive control
  • Energy savings with an economizer mode
  • Reduced downtime with predictive maintenance

“Customers will immediately boost their productivity when they migrate to PowerFlex 6000T drives,” said Brad Bugiardini, PowerFlex 6000T product manager, Rockwell Automation. “The common control platform in the PowerFlex 6000T, from 0 to 680 amps, makes it easier to start up and troubleshoot all drives. Plus, TotalFORCE technology combines high-performance motor control, advanced self-monitoring capabilities, and a digital platform to deliver faster, more precise and responsive drives.”

The new PowerFlex 6000T drive is designed for managing motor control for heavy applications in industries such as:

  • Oil and gas refining
  • Mining, mineral and metal processing
  • Power generation
  • Water and wastewater

For more information, visit your local Rockwell Automation sales representative or download procurement specifications.

PowerFlex and Rockwell Automation are trademarks of Rockwell Automation, Inc

Published August 11, 2021


  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Com...
  3. Chevron LeftChevron Left News
  4. Chevron LeftChevron Left Press Releases
  5. Chevron LeftChevron Left New PowerFlex 6000T Drive Delivers Big Performance in a Compact Design