Loading

440N Ferrogard 1, 2, 20, 21 Non-contact Interlock Switches
Allen-Bradley

Our Ferrogard™ 1, 2, 20, and 21 Non-contact Interlock Switches have plastic rectangular housings, making them ideal for wet environments. The magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Ferrogard™ 1, 2, 20, and 21 Non-contact Interlock Switches have plastic rectangular housings, making them ideal for wet environments. The magnetically actuated safety switches offer non-contact reliability together with tolerance to misalignment.

  • Non-contact actuation
  • High tolerance to misalignment
  • High switching current (2 A, 250V AC; 1 A, 24V DC)
  • Plastic rectangular housing (IP67)
  • Cable or quick-disconnect (QD) connections
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.

 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Safety Switches Brochure GLSAFE-BR002_-EN-P
Certifications
Certifications
  • CE Marked for all applicable directives
Safety Classification
  • Cat. 1 Device per ISO13849-1
  • Dual channel interlocks suitable for Cat. 3 or 4 systems 
Functional Safety Data
  • B10d: > 2 x 106 operations at min.
  • PFHD: > 3 x 10-7
  • MTTFd: > 385 years
  • Dual channel interlock may be suitable for performance levels PLe or PLd (according to ISO 13849-1:2006) and for use in SIL2 or SIL3 systems (according to IEC 62061) depending on application characteristics
Standards Compliance
  • ISO 13849-1
  • IEC/EN 60204-1
  • NFPA 79
  • EN 1088
  • AS 4024.1
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440N Ferrogard 1, 2, 20, 21 Non-contact Interlock Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose