Loading

440L Type 4 and 445L Safe 4 GuardShield PAC Safety Light Curtains
Allen-Bradley

These safety light curtains are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • 440L-type-4-guardshield
440L-type-4-guardshield
Chevron LeftChevron Left
440L-type-4-guardshield
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440L Type 4 and 445L Safe 4 Guardshield PAC Safety Light Curtains are based on the individual safety light curtain platforms and are used for whole-body detection. They are typically positioned around an area or in front of a machine process entry or exit areas. These devices are applied in applications where a formal risk assessment has determined that the hazard poses a moderate to high risk of operator injury.

Bulletin 440L Type 4 PAC Safety Light Curtains

  • Offers multiple models:
    • Standard
    • Standard with integrated laser alignment
    • ArmorBlock® Guard I/O™ connectivity
  • Offers advanced functions:
    • Beam coding
    • External device monitoring
    • Machine test signal
    • Start/restart interlock
  • Provides efficient connectivity through M12 quick-disconnects
  • Optically synchronized, which eliminates hard-wiring for synchronization
  • Offers simplified setup though Integrated laser alignment system
  • Provides a rugged IP65 enclosure rating

Bulletin 445L Safe 4 PAC Safety Light Curtains

  • Provides efficient connectivity through M12 quick-disconnects
  • Offers optical synchronization, which eliminates hard wiring for synchronization simplified setup though Integrated laser alignment system
  • Provides a rugged IP65 enclosure rating
  • Offers a wide operating range:
    • 0…18 m (0…59.05 ft)
    • 5…30 m (16.4…98.4 ft)

Typical applications for the Perimeter Access Control (PAC) Type 4 GuardShield™ Light Curtain include:

  • Material handling
  • Packaging equipment
  • Automotive
  • Robot cells
Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001_-EN-P
Certifications
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UL Listed CertificationUL Listed Certification
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
  • UL 1998
  • UL 61496
Safety Classification
  • Type 4 per EN/IEC 61496
  • SIL 3 per IEC 61508
  • PLe per EN/ISO 13849-1 (in a Category 4 architecture)
Standards Compliance
  • EN/IEC 61496 Parts 1 and 2
  • UL 1998
  • UL 61496 Parts 1 and 2

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440L Type 4 and 445L Safe 4 GuardShield PAC Safety Light Curtains
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose