- Includes digital timing relay with LCD display
- Offers socket or panel mounting
- Offers 5 A, B300, 1-Pole SPDT contact rating
- Offers NEMA 4X/IP66 for washdown applications
- Includes 10 functions or modes
- Provides flash memory, no battery required
- Product Selection
- Overview
- Documentation
        
        
            Overview
            
    
        
        
    
    
        
    
    
     
    
    
    
    
    
    
    
    
    
    
    
        
        
            
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
            
            
                
    
    
    
    
    
                
    
    
    
    
    
    
    
    
    
    
    
    
        
            
         
        
        
        
        
    
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
    
    
    
    
    
        
        
            
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
            
                
                
    
    
    
    
    
        
            
            
            
            
        
            
            
            
            
        
            
            
            
            
        
    
    
    
        
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
 
    
    
            
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
    
    
    
    
    
        
        
            
    
    
    
    
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
        
        
        
        
        
        
        
        
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
            
    
    
    
    
    
    
    
    
    
    
    
    
         
        
        
        
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
        
        
        
        
        
        
        
            
    
    
        
        
        
        
        
        
        
        
    
        
        
        
        
        
    
    
    
    
Our Bulletin 700-HX Multifunction Digital Timing Relays use a highly visible negative transmissive status indicator display to increase readability. These relays offer two additional modes for application flexibility.
        Certifications
    
    
    - CE Certified
- cURus — File No. E14843; Guide Nos. NRNTZ/NRNT8
- RCM
Standards Compliance
- CSA C22.2 No. 14
- EN61010-1
- EN 61326
- UL 508
- VDE0106/P 100
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
        
        
            Documentation
            
    
        
        
    
    
        
    
    
    
        
        
            
    
    
    
    
        
            
                
                    
                        
            
        
    
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
        
    
    
    
    
    
| Miscellaneous | Publication | 
|---|---|
| Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure | 700-BR018_-EN-P | 
