Loading

Stratix 5400 Industrial Ethernet Switches
Allen-Bradley

Our Bulletin 1783 Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing using a combination of Gigabit Ethernet (GE), Power over Ethernet (PoE) and GE fiber ports to help offer enhanced scalability.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Main Image
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 1783 Stratix® 5400 Industrial Ethernet Managed Switches support layer 2 switching and layer 3 routing using a combination of Gigabit Ethernet (GE), Power over Ethernet (PoE) and GE fiber ports to help offer enhanced scalability. In addition, this switch offers DLR with three-ring support, which allows more connected devices at the Cell/Area Zone level for increased network design flexibility.


  • Supports layer 2 access switching and layer 3 routing for use in multiple layers of the architecture
  • Includes Integrated Device Level Ring (DLR) with three-ring support to help increase network design flexibility for more complex machines
  • Offers an all-Gigabit (GE) platform for high performance network support
  • Offers support for dual GE switch ring configurations for high performance network resiliency
  • Uses Studio 5000® Add-on Profiles (AOPs) to enable premier integration into the Rockwell Automation Integrated Architecture® system
  • Includes embedded Cisco technology to help enable integration with the enterprise network
  • Provides Integrated Network Address Translation (NAT) for 1:1 IP address mapping which helps to reduce commissioning time
Video
Introduction to Stratix 5400 Industrial Ethernet Switches

Watch this video for an introduction to Stratix 5400 Industrial Ethernet Switches.


Tools & Resources

Download Center
Download Center
Support
Support
Download Center
Access the Rockwell Automation Download Center to keep your products current. This includes the latest add-on profiles (AOPs), drivers, macros, electronic data sheets, sample code, and software activations.
Get Started
Product Registration
Product Registration
Support
Support
Product Registration
Product Registration allows you to easily manage all your Rockwell Automation products and enables extended warranty, easy access to documentation and updates on lifecycle status.
Get Started
Integrated Architecture System
Integrated Architecture System
Capability
Capability
Integrated Architecture System
Unified industrial automation control system with scalable platform, secure connectivity, and real-time data for improved efficiency and lower costs.
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
Stratix Ethernet Device Specifications 1783-TD002_-EN-P
Installation Instructions Publication
Stratix 5400 Ethernet Managed Switches Installation 1783-IN014_-EN-P
User Manuals Publication
Stratix Managed Switches User Manual 1783-UM007_-EN-P
Ethernet Reference Manual ENET-RM002_-EN-P
Program Guides Publication
EtherNet/IP Device Level Ring Application Technique ENET-AT007_-EN-P
EtherNet/IP Parallel Redundancy Protocol Application Technique ENET-AT006_-EN-P
Product Profiles Publication
Stratix 5400 Industrial Ethernet Switches Product Profile ENET-PP012_-EN-P
Stratix 8000/8300 Modular Managed Ethernet Switch Migration Profile MIGRAT-PP043_-EN-P
Certifications
 
Certifications
UL Marked Component Mark Canadian and United States RequirementsUL Marked Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
RCM CertificationRCM Certification
  • cULus Marked
  • CE Marked
  • RCM
  • Ex
  • EtherNet/IP

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Network Products
  5. Chevron LeftChevron Left Stratix 5400 Industrial Ethernet Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose