Loading

PanelView 5000 Graphic Terminals
Allen-Bradley

Our PanelView™ 5000 Graphic Terminals offer an intuitive, modern design and provide enhanced Logix integration that uses Studio 5000 View Designer® software.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection Chevron DownChevron Down
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Best Selling
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview Chevron DownChevron Down

Our PanelView™ 5000 Graphic Terminals offer an intuitive, modern design and provide enhanced Logix integration that uses Studio 5000 View Designer® software. This integration lets engineers enter configuration information once and use it for the entire automation design. It also helps you build modern applications with high-speed HMI buttons for jogging applications, scalable vector graphics and a preconfigured system banner that provides diagnostic information.

Now available with widescreen PCAP displays up to 21.5" 

  • Features a modern design with a slim, aluminum bezel
  • Includes Logix-based alarms to eliminate need for additional configuration
  • Features automatic diagnostics that annunciate faults in capable field devices with no user programming
  • Provides Logix tag extended property support to help develop richer context
  • Intuitive navigation menu saves screen space and reduces configuration time
  • Allows for the ability to create custom, re-usable add-on graphics to more efficiently build your applications
  • Shares tags, alarms, and other data using the Studio 5000 View Designer environment automatically
  • Offers emulator to test run a project without downloading to a physical terminal
  • Runtime language switching will switch static screen text, tag descriptions and alarm messages from the Logix controller on demand
  • Configurable screen update rates of 100, 250 or 500 milliseconds for better visualization of high-speed operations and smoother animations
  • System tags for color correction enables users to adjust colors to account for ambient light
  • Up to 2500 states in a state table supports applications such as large lookup tables for error codes
  • Supports Project Events to automatically trigger an action without operator intervention
  • Email notifications provide messaging of machine or process states to remote users
  • PDF viewer allows operators to read work instructions and troubleshooting guides you have stored in the terminal
  • Projects and firmware can be loaded from removable media (SD card or USB)
  • Built-in VNC server supports a remote VNC client for monitoring and troubleshooting
  • Active Directory integration supports IT/OT convergence 

PanelView 5510 Graphic Terminals

  • Offers visualization solution for larger applications 
  • Analog resistive versions feature physical navigation button to easily display information, plus keypad and touch option
  • Analog resistive versions are available with display sizes from 7...19 in. featuring larger keypad and keyboard options for easier touch operation, particularly for gloved operators
  • Projected Capacitive (PCAP) versions are available in screen sizes from 7…21.5 in. featuring aluminum and glass wide screen displays with resolutions up to full HD
  • Supports 500 screens, connection to four controllers, and up to 4000 tag-based alarms per controller
  • Provides 1.46 GHz dual-core processor, 1 Gb RAM, 4 Gb flash
  • EtherNet/IP with DLR and embedded switch technology supports ring topology for network fault tolerance and reduced downtime
  • Features HTML5-compatible browser that can display websites, videos and IP camera streams
  • Stainless steel models offer IP69K rating for hygienic environments and conformal coating for greater chemical resistance
  • Certified for marine and offshore applications

PanelView 5310 Graphic Terminals

  • Offers a right-sized visualization solution for smaller applications
  • Offers widescreen display sizes from 6...12 in.
  • Supports 100 screens, connection to one controller, and 4000 tag-based alarms
  • Provides 1.46 GHz processor, 1 Gb RAM, 4 Gb flash
Allen-Bradley logo

 

PanelView 5510

PanelView 5310

CPU

X86 Dual-Core

X86 Single-Core

Application Limits

4 controllers, 500 screens, 4,000 alarms per controller

1 controller, 100 screens, 4,000 alarms

Ethernet

Two 10/100 Base-T, Auto MDI/MDIX Ethernet ports that support DLR(Device Level Ring), linear, or star network topologies

10/100 single Ethernet port

Temperature, Operating

7-inch...15-inch terminals: 0...55 °C (32...131 °F)

19-inch terminals: 0...50 °C (32...122 °F)

0...50 °C (32...122 °F)

Certifications

 

c-UL-us listed; Class 1, Div 2, Groups A, B, C, D; KCC; CE (EMC); CE (LVD); RoHS; RCM

NEMA and UL Type 12, 13, 4X, also rated IP66 as classified by UL

EAC

Marine

c-UL-us, CE, KC, RCM, EAC, RoHS

NEMA and UL Type 12, 13, 4X, also rated IP66 as classified by UL

Navigation Button

Hardware (Analog Resistive versions) and software

Software only

Branding

Brandless versions available for all catalog numbers. Please use “271XP-XXXX-B.”

Conformally Coated

Conformally coated versions available for all catalog numbers. Please use “271XP-XXXX-K.” All conformally coated catalog numbers are ISA GX classified. Consult the appropriate Tech Data publications (2713P-TD001D-EN-P or 2715P-TD001B-EN-P) for details.

Display Type

Color TFT LCD, 24-bit Color Graphics (16,777,216 colors), LED backlight

Touch Screen

Analog resistive

RAM

1 GB

Nonvolatile Storage

4 GB

Input Power

24V DC nom (18...30V DC)

 


Tools & Resources

Loading
Loading
Loading

Documentation

 
Certifications
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
EtherNet/IPEtherNet/IP
KC CertificationKC Certification
RCM CertificationRCM Certification
  • cULus Listed
  • CE (EMC)
  • CE (LVD)
  • RCM
  • RoHS
  • KCC
  • EtherNet/IP

 

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 


You may also be interested in

Loading
Loading
Loading
Loading
Documentation Chevron DownChevron Down
Technical Specifications Publication
Visualization Solutions Selection Guide VIEW-SG001_-EN-P
PanelView 5310 Terminals Specifications 2713P-TD001_-EN-P
PanelView 5510 Terminals Specifications 2715P-TD001_-EN-P
Installation Instructions Publication
Capacitive Touch Protective Overlay Installation VIEW-IN004_-EN-P
Mounting Clips for Capacitive Touch Terminals Installation VIEW-IN003_-EN-P
User Manuals Publication
Cutout Templates for PanelView 5310 Terminals 2713P-DS001_-EN-P
Cutout Templates for PanelView 5510 Terminals 2715P-DS001_-EN-P
Cutout Templates for PanelView 5510 Capacitive Touch Terminals VIEW-DS006_-EN-P
PanelView 5310 Terminals User Manual 2713P-UM001_-EN-P
PanelView 5510 Terminals User Manual 2715P-UM001_-EN-P
Program Guides Publication
Studio 5000 View Designer Getting Results Guide 9324-GR001_-EN-P
Product Profiles Publication
PanelView 5000 Terminals Product Profile 2715-PP001_-EN-P
PanelView Operator Interface Portfolio Features Comparison 2711P-SP011_-EN-P
Miscellaneous Publication
PanelView 5310 Terminals Product Information 2713P-PC001_-EN-P
PanelView 5510 Terminals Product Information 2715P-PC001_-EN-P
PanelView 5510 Stainless Steel Terminals Product Information 2715P-PC002_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Pro... Chevron RightChevron Right
  3. Chevron LeftChevron Left Hardware Catalog Chevron RightChevron Right
  4. Chevron LeftChevron Left Human Machine Interface Chevron RightChevron Right
  5. Chevron LeftChevron Left PanelView 5000 Graphic Terminals Chevron RightChevron Right
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose