Loading

2711PC PanelView Plus 6 Compact
Allen-Bradley

Our Bulletin 2711PC PanelView™ Plus 6 Compact Graphic Terminals let you monitor, control, and display application status information graphically.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • PanelView-Plus6-compact-family of monitors
  • PanelView-Plus-400-compact monitor
  • PanelView-Plus-600-compact monitor
PanelView-Plus6-compact-family of monitors
PanelView-Plus-400-compact monitor
PanelView-Plus-600-compact monitor
Chevron LeftChevron Left
PanelView-Plus6-compact-family of monitors
Chevron LeftChevron Left
PanelView-Plus-400-compact monitor
PanelView-Plus-600-compact monitor
Allen-Bradley logo

Our Bulletin 2711PC PanelView™ Plus 6 Compact Graphic Terminals let you monitor, control, and display application status information graphically. These terminals offer the open-platform flexibility of the Windows® CE operating system. They are available in 4-, 6-, and 10-in. display sizes. FactoryTalk® View Studio Machine Edition software lets you program all of your PanelView Plus 6 Compact graphic terminals.

  • Provides significant improvements over the PanelView™ Plus Compact 400, 600, and 1000 graphic terminals
    • Processor speed increased from 350 MHz to 1 GHz
    • Screen transition rate is up to 70% faster
    • System memory increased from 64 MB RAM to 256 MB RAM
    • Flash storage space increased from 64 MB to 512 MB
    • Increased illumination of LED backlight displays
    • Greater connectivity to a variety of peripherals such as printers, mice, and keyboards
  • Supports ActiveX® Controls
  • Supports remote connectivity (VNC, FTP and FactoryTalk Viewpoint)
  • Offers backup restore functionality
  • Provides remote recipe and data management through .CSV files
  • Uses Symbol Factory graphics
  • Includes built-in PDF file viewer for context-sensitive operator support
  • Supports DataStore Plus logging and trending, which eliminates the 300,000 data point limit

Software

FactoryTalk View Machine Edition
Main Image
Software
FactoryTalk View Machine Edition

FactoryTalk® View Machine Edition software is a versatile HMI application that provides a dedicated and powerful solution for machine-level operator interface devices.

Get Started
Thin Client Management Software
Main Image
Software
Thin Client Management Software

Our ThinManager® thin client management software enables customers to optimize their operations through secure centralized management of applications and visual sources.

Get Started
Product Compatibility and Download Center (PCDC)
Main Image
Support
Product Compatibility and Download Center (PCDC)

Use the Product Download and Compatibility Center (PCDC) to find product downloads and much more.

Get Started
FactoryTalk Software
Main Image
Software
FactoryTalk Software

Each FactoryTalk offering centers on driving your business performance. From the design and commissioning phase on through to board room level data needs, we can bring together value to all users in your operation.

Learn More
Documentation
Product Profiles Publication
PanelView Operator Interface Portfolio Features Comparison 2711P-SP011_-EN-P
Certifications
Certifications
C-TICK CertificationC-TICK Certification
UL Listed Component MarkUL Listed Component Mark
KC CertificationKC Certification
UL Listed CertificationUL Listed Certification
  • CE Marked
  • C-Tick
  • cULus Listed Class I, Division 2, Groups A, B, C and D; Class II, Division 2, Groups F and G; Class III 
  • KCC
  • RoHS
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Human Machine Interface
  5. Chevron LeftChevron Left 2711PC PanelView Plus 6 Compact
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose