https://www.rockwellautomation.com/en-il/products/details.140M-F8E-C32-MT-XD.html
Catalog #: 140M-F8E-C32-MT-XD
Circuit-Breaker, Motor Protection, 23 - 32A, MxRtg MCPs(no OvPrt)is 1200.0A, Frame Size F, High Breaking Capacity, Std Bus Bar Mount, Top Feed, 32 A, No Knob Adaptor Modification, for Thermal Overloads, None, None, Std Mgntc Trp (Fxd at 13 x le), None, None, Trigger Constraints, 2 N.O., None, 2 N.O., Rt. Side
Catalog #: 140M-F8E-C32-MT-XD
Circuit-Breaker, Motor Protection, 23 - 32A, MxRtg MCPs(no OvPrt)is 1200.0A, Frame Size F, High Breaking Capacity, Std Bus Bar Mount, Top Feed, 32 A, No Knob Adaptor Modification, for Thermal Overloads, None, None, Std Mgntc Trp (Fxd at 13 x le), None, None, Trigger Constraints, 2 N.O., None, 2 N.O., Rt. Side
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
With integrated auxiliary switch | No |
---|---|
With integrated under voltage release | No |
Rated short-circuit breaking capacity lcu at 400 V, AC | 65 kA |
Rated operation power at AC-3, 400 V | 15 kW |
Rated permanent current Iu | 32 A |
Rated operation power at AC-3, 230 V | 7.5 kW |
Rated operating voltage | 230 A |
Type of control element | Turn button |
Overload release current setting | 23 A |
Type of electrical connection of main circuit | Screw connection |
Magnetic release current per IEC | 416 A |
Magnetic trip current, nom | 416 A |
Rated operational current (Ie) per IEC | 32 A |
Rated supply current (Ie) | 6.3 A |
Short circuit current (Icu) for group motor installation, max | 65 kA @ 480V |
Short circuit current (Type 2 coordination) with 100-C IEC contactor, max | 65 kA @ 480V |
Current range | 23...32 A |
Ultimate short circuit breaking capacity (Icu) per IEC | 65 kA @ 440/460V AC |
Rated service short circuit breaking capacity (Ics) per IEC | 6 kA @ 690V AC |
Insulation voltage (Ui) | Rated 690V per IEC |
Hp rating, max | 7.5 kA @ 230V, 3-phase |
Electrical life cycle | 30000 operations (Ie maximum) |
Short circuit current for self-protected combination motor controller with 100-C contactor, max | 65 kA @ 480Y/277V, UL 508—Type E |
Switching of standard motors per IEC | 7.5 kW @ 230/240V (AC-3), 3-phase |
KW rating, max | 25 kW @ 690V (AC-3), 3-phase |
Back up fuse (gG, gL) current rating (if Icc ≥ Icu ) per IEC | No back-up fuse required @ 230/240V AC |
Short circuit current for combination motor controller with 100-C IEC contactor, max | 65 kA @ 480Y/277V, UL 60947-4-1—Type F |
Total power loss (Pv) for circuit breaker | 7…22 W @ rated load/operating temperature |
Short circuit current for group motor installation with 100-C IEC contactor, max | 65 kA @ 480V, UL 60947-4-1—manual motor controller |
Short circuit current for motor disconnect with 100-C IEC contactor, max | 65 kA @ 480V, UL 60947-4-1—manual motor controller |
Rated thermal current (Ith) | 6.3...45 A up to 60 °C (140 °F) ambient temperature |
Short circuit current for tap conductor protection, max | 65 kA @ 480Y/277V, UL 60947-4-1—manual motor controller |
Short circuit current for combination motor controller, max | 65 kA @ 480V/277V, UL 60947-4-1 self-protected (Type E) |
Fuse or circuit breaker per NEC, max | 600 A, UL 60947-4-1—manual motor controller |
Rated impulse withstand voltage (Uimp) | Main circuits (Uimp)/overvoltage category: 6 kV/III, 8 kV (disconnect) |
Short circuit current for group motor installation, max | 65 kA @ 480V, UL 60947-4-1—manual motor controller |
Short circuit current for motor disconnect, max | 65 kA @ 480V, UL 60947-4-1—manual motor controller |
Number of poles | 3 |
With thermal protection | Yes |
Phase failure sensitive | Yes |
Switch off technique | Thermomagnetic |
Switching frequency, max | 25 ops/h |
Trip class | 10 |
Rated frequency | 45 Hz |
Phase loss protection | Differential release |
Fuse or circuit breaker rating with 100-C IEC contactor per NEC, max | 600 A, UL 60947-4-1—manual motor controller |
Construction
Width | 54 mm |
---|---|
Depth | 110 mm |
Height | 111.4 mm |
Contactor size (Type 2 coordination) with 100-C IEC contactor, min | 100-C30 @ 600V |
Frame size | Frame size F, 45 A |
Contactor size, min | 100-C30, UL-508 —Type E self-protected combination motor controller |
Device construction | Built-in device fixed built-in technique |
Mechanical
Degree of protection (IP) | IP2X |
---|---|
Weight | 782 lb |
Mechanical life operations | 30000 /h |
Breaking capacity | High breaking capacity |
Shock | Transport (60068-2-27): 30 G/11 ms, OFF |
Protection type | Adjustable thermal/fixed magnetic (13 x In) |
Factory option | Standard busbar mount, top feed |
Vibration | Operation (60068-2-6): 5 G |
Environmental
Ambient storage temperature | -40 °C |
---|---|
Ambient operating temperature | -25 °C |
Ambient temperature compensation | -25 °C |
Site altitude | to 2000 m N.N. (6561 ft) |
Dependence on temperature | No reduction @ 60 °C (140 °F) |
Magnetic release current (±20 %) | Fixed setting: 18…22 x Ie maximum (Ie maximum = maximum values of setting ranges) for T version |
Pollution degree | 3 |
Climatic resistance | Operating humidity/moisture heat (60068-2-3): 5...95% non-condensing |
Certification
Utilization category | Motor starter: AC-3 (IEC60947-4-1) |
---|---|
Overload protection characteristics | IEC 60947-4-1 motor protection |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140M-TD002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140M-TD002 |
Find all available product literature for this product in the
Literature Library results.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Certifications
- China CCC
This product was certified with the above certifications as of 2024-05-16. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Copyright ©2024 Rockwell Automation, Inc.