https://www.rockwellautomation.com/en-il/products/details.140G-M-RVM12R.html
Catalog #: 140G-M-RVM12R
800A M Frame Molded Case Ckt-Bkr
Catalog #: 140G-M-RVM12R
800A M Frame Molded Case Ckt-Bkr
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Construction
Colour | Red/yellow |
---|---|
Shaft length | 12 inch |
Frame size | M frame |
Handle type | Rotary handle |
Suitable for emergency stop | No |
Padlock locking | Yes |
With extension shaft | Yes |
Electrical
With key lock | No |
---|---|
Suitable for power circuit breaker | Yes |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Technical Data | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Technical Data |
---|---|
PUBLICATION NUMBER | 140G-TD101 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.