Get the highlights
Proven Results.
Real Impact.
From faster design to smarter production, RapidLaunch helps you meet EV market demands—without increasing spend or sacrificing quality.
40% improved efficiency
Early adopters report up to 40% faster design cycles using RapidLaunch’s standardized code base.
50% Code Reuse
More than half of the PLC code is ready to use out of the box—cutting development time and complexity.
10% Workforce Cost Savings
Streamlined engineering processes reduce labor costs without compromising quality or speed.
20-40% Faster Launch Cycles
OEMs and machine builders are seeing significantly shorter timelines from concept to production.
With up to 40% faster design and 10% workforce savings, RapidLaunch empowers teams to move faster, smarter, and without added spend.
Start Smarter with RapidLaunch
Get the full Whitepaper
Learn how to launch faster—without spending more.
Ready to put these insights into action?
Use these insights to streamline production, empower your workforce, and reduce launch risk—without increasing spend. Our experts are here to help.