Arrow keys for panning trends
The following table shows the keys that you can use to pan trends.
Arrows keys | Additional keys | Functions |
|---|---|---|
Left | Back half timespan | |
Right | Forward half timespan | |
Up | Pan 10% up | |
Down | Pan 10% down | |
Left | Shift | Back full timespan |
Right | Shift | Forward full timespan |
Up or Down | Shift | Switch to next pen’s y-axis |
Left or Right | Ctrl+Shift | Step value bar to next point |
Up or Down | Pan 10% up and down | |
Left or Right | Shift and Ctrl | Pause |
Up or Down | Shift and Ctrl | Switch to next pen’s y-axis |
TIP:
The
Ctrl+Up Arrow
, Ctrl+Down Arrow
, Ctrl+Left Arrow
, and Ctrl+Right Arrow
key combinations are reserved in FactoryTalk View
and cannot be used at runtime to pan a trend. Other directional keys and key combinations will work.Provide Feedback