FactoryTalk® Optix Studio™
FactoryTalk® Optix Studio™
FactoryTalk® Optix Studio™
provides designers with
unlimited flexibility to:- Design and test HMI projects directly from a web browser via the cloud, or if you prefer, use desktop-installable design software.
- Build and modify projects dynamically at runtime.
- Modify applications from anywhere, anytime, with an integrated cloud-based code repository and version management to track changes and know who did what and when.
- Use wizard-based workflows for managing users and groups, communications drivers, data logging, and recipes.
- Start projects easily with modern templates for navigation, sign in, alarms, and notifications.
- Build projects by using pre-built libraries and a comprehensive set of graphical objects, including industry standard objects andRockwell Automation®standard libraries, which are organized with logical library folders. Quickly find and filter objects with library search tools.
- Create, save, and reuse single objects or complete projects in user-defined libraries, with the flexibility to store your libraries locally or in a cloud-based storage. Multi-user collaboration enables library management standards among plant engineering, OEMs, and integrators.
See FactoryTalk Optix Studio User Interface for more
information.
Provide Feedback