MQTT
    FactoryTalk® Optix™
 is compliant with MQTT version 5.0, with client
      supporting publisher/subscriber functionality.Use these components to develop your application logic:
- MQTT Broker
- MQTT Client
- MQTT Publisher
- MQTT Subscriber
Manage certificates and keys. See Configure TLS without client certificate.
Default payload structure
      Structure of FactoryTalk Optix MQTT payload for folder with 2 numeric tags and 1 string
        tag:
{ "Timestamp": "2024-01-16T14:31:31.5096725+01:00", "Records": [ { "TagName": "ModbusTag1", "Value": 2 }, { "TagName": "ModbusTag2", "Value": 41 }, { "TagName": "ModbusTag3", "Value": “12” }, ] }
The default payload structure is fixed.
mqtt
    
Provide Feedback