OPC UA

FactoryTalk Optix Studio
is compliant with the OPC UA (OPC Unified Architecture) standard and can communicate with any OPC UA client or server.
TIP: Devices with a configured
FactoryTalk Optix Application
can operate as an OPC UA client or server.
Use these components to develop your application logic:
Manage certificates and keys. See OPC UA certificates and keys.
Use predefined Companion Specifications or import and export Companion Specifications. See OPC UA Companion Specifications.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal