Loading
Press Release
Recent ActivityRecent Activity

Extended Line of Thin Clients Help Increase Flexibility Across the Enterprise

VersaView 5200 thin client portfolio from Rockwell Automation helps simplify management of devices and users

Share This:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail
Press Release
Recent ActivityRecent Activity
Extended Line of Thin Clients Help Increase Flexibility Across the Enterprise
VersaView 5200 thin client portfolio from Rockwell Automation helps simplify management of devices and users

Share This:

LinkedInLinkedIn
TwitterTwitter
FacebookFacebook
PrintPrint
EmailEmail

With many applications on multiple displays throughout a plant floor, manufacturers struggle to manage numerous sources of content. The newly expanded portfolio of Allen-Bradley VersaView 5200 thin clients from Rockwell Automation using ThinManager software helps manufacturers more easily manage their applications.

“The latest additions to the VersaView 5200 portfolio allow end users to choose a single display or multiple displays with a variety of resolution options,” said Matt Hansen, product manager, Rockwell Automation. “Customers leveraging ThinManager software can now match the right thin client hardware to their specific application needs.”

The expanded VersaView 5200 portfolio includes five thin clients: single display, dual display, dual 4K display, multi 4K display and integrated display. The multi 4K is the first in the industry to offer seven displays and is exclusively supported by ThinManager software.

The new thin clients each offer unique benefits. The single display offers a compact design, with a single DisplayPort video output. The dual 4K display includes a high-performance quad core Intel Atom CPU for more demanding applications. The multi 4K display offers a high-performance quad core Intel i5 CPU for applications requiring multiple displays.

The VersaView 5200 non-display thin client options are ideal for use with VersaView 5100 monitors. This two-piece solution separates the monitor and thin client, so either can be replaced independently.

The VersaView 5200 thin clients are designed to be used exclusively with ThinManager software. The software centrally manages content and visualization for every aspect of modern industrial operations. It can help reduce downtime and maintenance by simplifying the management of all devices and users. The location-based Relevance technology from Rockwell Automation can deliver targeted content based on role and location.

When used with the ThinManager software, the VersaView 5200 thin clients can start receiving information as soon as they are plugged in. Device configuration is not needed, resulting in faster device replacement. Information is stored on a server to help protect sensitive information. The ThinManager software also provides multifactor user authentication, including biometric authentication using fingerprint scanning.

Published January 31, 2019

Tags: Automotive & Tire, Chemical, Entertainment, Fiber & Textiles, Food & Beverage

Susanne Bergmann
Susanne Bergmann
Field Marketer, Germany, Rockwell Automation
Connect:
EmailEmail
Zhongjie Li
Zhongjie Li
Competency Center Manager, Rockwell Automation
Connect:
EmailEmail
Subscribe

Subscribe to Rockwell Automation and receive the latest news, thought leadership and information directly to your inbox.

Subscribe

Recommended For You

Loading
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Company Chevron RightChevron Right
  3. Chevron LeftChevron Left News Chevron RightChevron Right
  4. Chevron LeftChevron Left Press Releases Chevron RightChevron Right