Loading

PowerFlex 700 AC Drive Training Workstation

Part Number: ABT-TDPF700-A

Share This:

EmailEmail
PrintPrint
ABT-TDPF700-A Training Workstation
Workstation Functionality

The PowerFlex 700 AC Drive workstation provides a flexible package of power, control and operator interface options to meet the demands for space, flexibility and simulation reliability.

Multiple communication options, including EtherNet/IP, DeviceNet, and ControlNet, also make the PowerFlex 700 workstation the workhorse for your drive training application needs.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components
  • 1 HP PowerFlex® 700 AC drive
  • Ethernet communications
  • 120V AC operation
  • Drive operator panel that includes:
    • Programmable digital output
    • User-configurable digital inputs
    • 0-10V speed reference
    • 0-10V analog output
  • Human interface module
  • Embedded 25W AC motor with encoder feedback
  • Fault simulation switches
  • User-accessible wiring terminals
Unit Dimensions
  • Width: 25 in (64 cm)
  • Height: 20 in (51 cm)
  • Depth: 17 in (43 cm)
  • Weight:57 lbs. (26 kg)
Estimated Lead Time

7 weeks. Some items are available for immediate shipment. Please call for availability.

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • PowerFlex 700 Standard and Vector Control Troubleshooting Guide (Catalog No. ABT-20B-TSJ20)
  • PowerFlex 700 Standard and Vector Control Procedures Guide (Catalog No. ABT-20B-TSJ50)
  • PowerFlex 700 Vector Control Configuration & Startup Lab Book (Catalog No. ABT-CCA161-TLB)
  • PowerFlex 700 Vector Control Maintenance & Troubleshooting Lab Book (Catalog No. ABT-CCA163-TLB)

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Get Support

Need help with course selection, workstation options or more?
Please contact training services.

background texture grey gradient
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Rockwell Automation Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right
  4. Chevron LeftChevron Left PowerFlex 700 AC Drive Workstation Chevron RightChevron Right