Loading

EtherNet/IP Configuration and Troubleshooting

Share This:

EmailEmail
PrintPrint
  • Course Number: CCP183
  • Type: Instructor-led
  • Technology: Network and Cybersecurity Courses, Process Control Courses
  • Category: Maintain Troubleshoot
  • Duration: 3 days
Instructor-led Course Catalog

Course Purpose

This course should prepare you to effectively:

  • Configure a Stratix® switch (5700, 8000, and/or 8300) to meet a variety of network requirements
  • Assign IP addresses to devices on an EtherNet/IP network using rotary switches and a variety of software
  • Monitor switch performance and status
  • Diagnose and resolve issues with switches and devices on a network

During switch configuration, you will have an opportunity to:

  • Configure a switch using both the Device Manager Web Interface and Studio 5000 Logix Designer® software
  • Set up one-to-one IP address translation (NAT) for segmenting machine-level network devices from the plant network
  • Secure and limit access to a switchOnce the EtherNet/IP network is up and running, you will monitor diagnostic information using web-based technologies and modify a web server module’s data views and tag values

You will resolve issues with communication between devices on a network. You will troubleshoot an EtherNet/IP network’s media and components (including the Stratix 5700 switch); run diagnostic tests to resolve system and port issues; and perform common functions such as resetting the switch.

Objectives

After completing this course, students should be able to perform the following tasks:

  • Assign an IP address to a computer
  • Assign IP addresses using:
  • RSLinx classic software and rotary switches
  • BOOTP-DHCP server software
  • Isolate an EtherNet/IP network problem
  • Diagnose problems with EtherNet/IP modules and network components
  • Monitor an EtherNet/IP network using web-enabled technologies

Who Should Attend

Technicians and engineers who must deploy and maintain Industrial Automation and Control System (IACS) networks should attend this course.

Prerequisites

To successfully complete this course, the following prerequisites are required:

  • Completion of the Studio 5000 Logix Designer Level 1: ControlLogix System Fundamentals course (CCP146) or equivalent experience, such as downloading project files to a ControlLogix controller 

Student Materials

To enhance and facilitate the students’ learning experiences, the following materials are provided as part of the course package:

  • Student Manual includes the key concepts, definitions, examples, and activities presented in this course
  • Lab Book provides learning activities and hands-on practice. Solutions are included after each exercise for immediate feedback
  • EtherNet/IP Procedures Guide provides the steps required to complete tasks common to configuring Stratix® switches and other devices for communication over an EtherNet/IP network

Hands-on Practice

Throughout this course, you will have the opportunity to practice the skills you have learned through a variety of hands-on exercises using the ABT-TDENET5700 workstation and Stratix 8000 switch. Exercises focus on the skills introduced in each lesson.

Course Agenda

Day 1

  • Assigning a Computer’s IP Address
  • Pinging a Device’s IP Address
  • Assigning IP Addresses Using RSLinx Classic Software and Rotary Switches
  • Assigning IP Addresses Using BOOTP/DHCP Server Software
  • Configuring Stratix 5700 Switch Settings Using the Express Setup
  • Creating and Assigning VLANs 

Day 2

  • Configuring DHCP Persistence
  • Configuring Network Address Translation (NAT)
  • Configuring Port Security and Traffic Monitoring
  • Monitoring Stratix 5700 Switch Status and Performance
  • Managing a Stratix 5700 Switch Using a Studio 5000 Logix Designer Project

Day 3

  • Isolating EtherNet/IP Network Problems
  • Diagnosing Problems with EtherNet/IP Modules
  • Diagnosing Problems with EtherNet/IP Network Components
  • Monitoring an EtherNet/IP Network Using WebEnabled Technologies
  • Troubleshooting a Stratix 5700 Switch
  • Updating Stratix 5700 Switch Firmware

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Get Support

Need help with course selection, workstation options or more?
Please contact training services.

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Support
  3. Chevron LeftChevron Left Instructor-led Courses
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose