Loading

DIN Rail Fiber Optic Amplifier
Allen-Bradley

Our DIN Rail fiber optic amplifiers detect small objects and are ideal in limited spaces or applications that require detection at high speeds.
Loading
  1. Product Selection
  2. Overview
  3. Documentation
Open All Close All
Product Selection
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Allen Bradley

Our Bulletin 46DFA PHOTOSWITCH® DIN Rail Fiber Optic Amplifier is a dual-display model designed for the detection of small objects. These sensors are ideal in limited spaces or applications that require detection at high speeds. They are designed to be mounted side-by-side along a DIN rail away from the actual application. These sensors provide enhanced installation flexibility and excellent noise immunity.

  • Provides two high-visibility displays for feedback that simplifies setup, operation, and maintainenance
  • Offers an ECO (economy) display mode that reduces amplifier power consumption by 25%
  • Includes teachable LED intensity that adds flexibility for reliable sensing of clear or transparent objects
  • Offers fast-response output when connected using IO-Link enables continuous sensor monitoring without impact on performance
  • Offers fast response speeds of 50 μs, 500 μs, 4 ms, and 32 ms
  • Includes a built-in totalizer feature that simplifies counting applications
  • Offers cross-talk protection for stable operation of multiple sensors in close proximity
  • Provides selectable PNP and NPN outputs that use a push button to reduce inventory
  • Offers embedded IO-Link 1.1 Communication protocol
  • Provides an IP40-rated enclosure

Additional Information

Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started

Certifications
RCM CertificationRCM Certification
UK Conformity Assessed UK Conformity Assessed
UL Listed CertificationUL Listed Certification
  • CE Marked for all applicable directives
  • RCM
  • UKCA Marked for all applicable regulations
  • UL Listed

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
46DFA DIN Rail Fiber Optic Amplifier Photoelectric Sensors Product Profile 46DFA-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Sensors and Switches
  5. Chevron LeftChevron Left DIN Rail Fiber Optic Amplifier
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose