Our Bulletin 45LMS Laser Measurement Sensors offer an excellent mid- to long-range measurement solution. Available in three ranges, this sensor uses the Time of Flight (ToF) principle and has a relatively small beam spot, even from a distance of 50 m (164 ft).
- Products
- Overview
- Documentation
- Certifications
Overview
Bulletin 45LMS Laser Measurement Sensors are suitable for long range detection/measurement applications including:
- Incorporates embedded IO-Link communication protocol to help minimize downtime and increase productivity
- IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
- Includes diffuse range: 8 m (26.2 ft) — Class 1 laser; 15 m (49.2 ft) — Class 2 laser
- Offers retroflective model range: 50 m (164 ft)
- Includes one discrete output (1 x NPN/PNP) and one analog output (1 x 4...20 mA)
- Accurate to ±24 mm (±0.98 in.)
- Provides fast response time of 10 ms
Bulletin 45LMS Laser Measurement Sensors are suitable for long range detection/measurement applications including:
- Diameter and web control
- Distance measurement
- Level monitoring
- Long standoff distance presence/absence
- Material position verification
- Part positioning
- Stack level measurement
- Thickness measurement
Additional Information
You may also be interested in
Documentation
| Product Profiles | Publication |
|---|---|
| Bulletin 45LMS Laser Measurement Sensor with IO-Link Product Profile | 45LMS-PP002_-EN-P |
| Integrated Smart Sensor Solution Quick Reference Guide | IOLINK-SP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |
Certifications
Certifications
- CE Marked for all applicable directives
- cULus Listed
- IO-Link
- UKCA Marked for all applicable regulations
- UL Listed
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.