Loading

700-HTA Alternating Relays
Allen-Bradley

These relays serve as interposing relays between your controller and field devices and lets you select the primary or secondary load or to alternate between the two.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices.
Allen-Bradley Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices.
Chevron LeftChevron Left
Allen-Bradley Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices.
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 700-HTA Alternating Relays serve as interposing relays between your controller and field devices. The alternating feature lets you select the primary or secondary load or to alternate between the two. You can use these relays in applications with pumps, compressors, air conditioning, and refrigeration units.


  • Operates with one, two, or three control switches such as float switches, manual switches, timing relays, pressure switches, or other isolated contacts
  • Controls 12V, 24V, 120V or 240V AC operation
  • Includes 10 A single- or double-pole output configurations
  • Offers two light indicators that show status of the output relay
  • Includes compact plug-in design that uses existing industry-standard 8- or 11-pin octal sockets
  • Offers optional low profile selector switch to lock in one sequence
Essential Components
Essential Components
Capability
Capability
Essential Components
We offer quality Allen-Bradley® essential components with time-tested quality and durability
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 700-HTA Alternating Relay Product Profile 700-PP024_-EN-P
Miscellaneous Publication
Bulletin 700 General Purpose, Interposing, Solid-State and Specialty Relays Brochure 700-BR018_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UL RecognizedUL Recognized
  • CE Marked (per EU Low Voltage Directive)
  • CSA Certified — File No. 223833
  • cULus Listed — File No. E3125; Guide Nos. NLDX/NLDX7 (with 700-HN100, 700-HN101, 700-HN125, and 700-HN126 Sockets)
  • UL Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8)

Standards Compliance

  • CSA 22.2 No.14
  • EN61812-1
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Relays & Timers
  5. Chevron LeftChevron Left 700-HTA Alternating Relays
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose