- Includes small combination (filter and SPD) package sizes
- Features Isatrol technology
- Includes all-mode transient protection with exceptional line-to-neutral value of 25 kA
- Provides a status indicator
- Includes Form C contact for remote status indication
- Mounts to DIN rail
- Products
- Overview
- Documentation
- Certifications
Overview
Typical applications for Bulletin 4983-DC DIN Rail Filter and Surge Protective devices include:
Applications
Typical applications for Bulletin 4983-DC DIN Rail Filter and Surge Protective devices include:
- any microprocessor based products such as PLCs
- motion control systems
- computers exposed to harsh environments
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| Surge Protector and Filter Specifications | 4983-TD001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| Surge and Filter Protection Installation | 4983-IN001_-MU-P |
| Product Profiles | Publication |
|---|---|
| Surge and Filter Protection Devices and Application White Paper | 4983-WP001_-EN-D |
| Miscellaneous | Publication |
|---|---|
| Power Quality Brochure | POWER-BR011_-EN-P |
Certifications
Certifications
- CE Marked
- CSA
- cURus Recognized Component — File No. E316867; Guide No. FOKY2
- cURus Recognized Component — File No. E334011; Guide Nos. VZCA2, VZCA8
Standards Compliance
- CSA C22.2
- EN 61643-11
- IEC 61643-1
- UL 1283
- UL 1449
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.