OptixPanel Graphic Terminals
What makes our new graphic terminals stand out? OptixPanel™ graphic terminals give you a PC-like user experience in a sealed HMI appliance. There is no operating system to secure and smaller applications can benefit from the superior price-performance ratio. These graphic terminals are also available in a wide range of screen sizes, bezel options, aspect ratios and touch screen technologies that support gestures, such as swipe and pinch, for easier integration on your factory floor.