Loading

EAC Micro Cordsets

Bulletin 889 EAC Micro Cordsets provide secure connections for proximity sensors, photoelectric sensors and other field devices. Connectors are available in straight or right-angled configurations and are physically keyed to prevent wiring mishaps.

Popular Resources/Quicklinks
Connectivity & Network Media Brochure Cordsets & Field Attachables Technical Data

Overview

  • Includes 22 AWG
  • Provides highly visible yellow polyvinylchloride (PVC) jacket which resists oil and chemicals
  • Includes ratcheting coupling nut which resists vibration

Product Selection


Specifications

Certifications
  • CSA Certified
  • UL Recognized
Looking for Additional Information?

To find additional product information including CAD drawing files, 3D models and more use our Product Catalog.


Documentation

Resource Publication Number Language
Connectivity & Network Media Brochure CONEC-BR001
Cordsets & Field Attachables Technical Data 889-TD002
Literature LibraryLiterature Library
Literature Library

Browse Literature Library where you can search for additional technical and commercial publications in more languages.

 

Search Literature Library

KnowledgebaseKnowledgebase Support Center
Knowledgebase

Visit our online resource for technical information, support chat and forums, software updates and product safety advisories/notices.

 

Get Support