440R-W23217
Guardmaster MSR329P Safety Relay
Rockwell Automation announces that as of February 28, 2022, the Guardmaster MSR329P Safety Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 28, 2022
Replacement Category:
No planned RA replacement
Rockwell Automation announces that as of February 28, 2022, the Guardmaster MSR329P Safety Relay will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date:
February 28, 2022
Replacement Category:
No planned RA replacement
| Voltage |
24 V DC
|
|---|
| Size |
17.5 mm
|
|---|
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 440r-in088_-en-p | 440R-IN088 |
| User Manual | 440r-um003_-en-p | 440R-UM003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Voltage |
24 V DC
|
|---|
| Size |
17.5 mm
|
|---|
Drawings
| Drawings | |
|---|---|
| 2-Dimensional Drawing (PDF) | Download (PDF) |
| 3-Dimensional STEP model (STP) | Download (ZIP) |
| Product Drawing | Drawing (DWG) |
| Drawings |
|---|
| 2-Dimensional Drawing (PDF) Download (PDF) |
| 3-Dimensional STEP model (STP) Download (ZIP) |
| Product Drawing Drawing (DWG) |
Documents
|
Product Cutsheet
General
-- |
|
440r-in088_-en-p
Installation Instructions
440R-IN088 |
|
440r-um003_-en-p
User Manual
440R-UM003 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Installation Instructions | 440r-in088_-en-p | 440R-IN088 |
| User Manual | 440r-um003_-en-p | 440R-UM003 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center
Search the Literature Library
Alternative Products
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.