https://www.rockwellautomation.com/en-ie/products/details.440P-ARPS11D4.html
Catalog #: 440P-ARPS11D4
Safety Limit Switches, Metal Compact Style, Full Sw Head & Body, Roller Plunger, 2 Circuits, Quick Disconnect, Snap Acting, 1 Normally Ope n Contact, 1 Normally Closed Contact, Standard Contacts, 2C Low Temp Limit, 70C High Temp Limit, Spring Return, DC Micro, 4 Pins, 22mm Small IEC Style Mounting
Catalog #: 440P-ARPS11D4
Safety Limit Switches, Metal Compact Style, Full Sw Head & Body, Roller Plunger, 2 Circuits, Quick Disconnect, Snap Acting, 1 Normally Ope n Contact, 1 Normally Closed Contact, Standard Contacts, 2C Low Temp Limit, 70C High Temp Limit, Spring Return, DC Micro, 4 Pins, 22mm Small IEC Style Mounting
Learn how to avoid the risks of unauthorized and counterfeit products.
Technical Specifications
Electrical
Number of contacts as normally closed contact | 1 |
---|---|
Number of contacts as normally open contact | 1 |
Type of electric connection | Connector M12 |
Utilization category | DC-15/Q300 |
Micro M12 connector rating | 3 A @ 30V DC |
Contact current rating | 5 A @ 240V AC |
Auxiliary contacts | 1 NO snap acting |
AC contact VA rating, break | 360VA @ 240V per pole (50/60 Hz) same polarity |
AC contact VA rating, make | 3600VA @ 240V per pole (50/60 Hz) same polarity |
AC contact rating, make | 30 A @ 120V per pole (50/60 Hz) same polarity |
AC contact rating, break | 3 A @ 120V per pole (50/60 Hz) same polarity |
Thermal current (Ith) | 10 A |
Rated insulation voltage (Ui) | 300 V |
Actuation speed, min | 100 mm/min |
Actuation speed, max | 250 mm/s |
Actuation frequency, max | 6000 ops/hr |
DC contact VA rating, make | 69VA @ 240V per pole (50/60 Hz) same polarity |
DC contact VA rating, break | 69VA @ 240V per pole (50/60 Hz) same polarity |
DC contact rating, make | 0.27 A @ 240V per pole (50/60 Hz) same polarity |
DC contact rating, break | 0.27 A @ 240V per pole (50/60 Hz) same polarity |
Mechanical
Suitable for safety functions | Yes |
---|---|
Degree of protection (NEMA) | 1 |
Material housing | Metal |
Number of pins | 4-pins |
Contact type | Snap acting |
Enclosure color | Red body/black head |
Mounting | 2 x M4, any position |
Body style | 22 mm compact metal body |
Width | 35 mm |
Height | 73 mm |
Actuator type | Roller plunger |
Mechanical life operations | 10000000 operations at room temperature |
Housing material | Die-cast alloy |
Connection type | DC micro |
Construction
Depth | 16 mm |
---|---|
Actuator material | Various polymers and metals |
Environmental
Operating temperature | 2 °C |
---|---|
Safety contacts | 1 NC snap acting |
Pollution degree | 3 |
Degree of protection | IP66, IP67, IP69K |
Shock | IEC 60068-2-7 (30 Gn 3 pulses per axis) |
Vibration | IEC 60068-2-6 (10...55 Hz, 0.35 mm amplitude) |
Documentation
RESOURCE | PUBLICATION NUMBER |
---|---|
Installation Instructions | 440P-IN002 |
Find all available product literature for this product in the
Literature Library results.
Documentation
TYPE | Installation Instructions |
---|---|
PUBLICATION NUMBER | 440P-IN002 |
Find all available product literature for this product in the
Literature Library results.
Copyright ©2024 Rockwell Automation, Inc.