Loading
  • alt text
alt text
2711P-RDT7CM

PVP6 700 Touch LED Display Module Marine

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 2711P-RDT7CM product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 30, 2021, the PVP6 700 Touch LED Display Module Marine will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 30, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of December 30, 2021, the PVP6 700 Touch LED Display Module Marine will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: December 30, 2021 Replacement Category: No planned RA replacement
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Mechanical
Electrical
Environmental
Construction
Documents
Alternative Products
Technotes
Image Aspect Ratio
Standard Aspect Ratio
Operator Input
Touch Screen
Speciality Display Modules
Marine Certified PanelView Plus 700 touch display module
Type of Display
TFT Color
Width
246 mm
Height
179 mm
Depth
55 mm
Weight, approx
1.7 kg
Cutout dimensions
154 x 220 mm
Number of pixels, vertical
480
Number of pixels, horizontal
640
Display size
6.5 in
Luminance
300 cd/m2 (Nits)
Special option
Marine certified
Input voltage
85...264V AC
Backlight
CCFL, 50000 hr life, minimum
Operator input
Touch
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Line frequency
47 Hz
Operating force, touch screen
10 g
Remote power input voltage
85...264V AC
Remote power consumption
120VA maximum
External CompactFlash storage
512 MB maximum
PCI slot available power supply, max
11 W DC, 5 W AC
Touch screen
Analog resistive
Actuation rating, touch screen
1 mon presses
LED indicators
COMM (Green), fault (Red)
Battery life
4 yr minimum at 25 °C (77 °F)
Clock
Battery-backed, +/-2 min per month
Application flash memory
20 MB for logic modules, series A to D
Display type
Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD)
Operating temperature
0 °C
Nonoperating temperature
-25 °C
Shock
Operating: 15 G at 11 ms
Degree of protection (IP)
IP65
Altitude, operating
2000 m
List of degrees of protection (IP)
IP54, IP65
Heat dissipation
240 BTU/hr
Relative humidity
5...95% without condensation
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Display area
132 x 99 mm
Description
700 touch color display, marine certified
Type Resource Publication
General Product Cutsheet --
Technical Data 2711-td007_-en-p 2711-TD007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Image Aspect Ratio
Standard Aspect Ratio
Operator Input
Touch Screen
Speciality Display Modules
Marine Certified PanelView Plus 700 touch display module
Type of Display
TFT Color
Width
246 mm
Height
179 mm
Depth
55 mm
Weight, approx
1.7 kg
Cutout dimensions
154 x 220 mm
Number of pixels, vertical
480
Number of pixels, horizontal
640
Display size
6.5 in
Luminance
300 cd/m2 (Nits)
Special option
Marine certified
Input voltage
85...264V AC
Backlight
CCFL, 50000 hr life, minimum
Operator input
Touch
Power consumption
70 W max (2.9A @ 24V DC), 39 W typical (1.6A @ 24V DC)
Line frequency
47 Hz
Operating force, touch screen
10 g
Remote power input voltage
85...264V AC
Remote power consumption
120VA maximum
External CompactFlash storage
512 MB maximum
PCI slot available power supply, max
11 W DC, 5 W AC
Touch screen
Analog resistive
Actuation rating, touch screen
1 mon presses
LED indicators
COMM (Green), fault (Red)
Battery life
4 yr minimum at 25 °C (77 °F)
Clock
Battery-backed, +/-2 min per month
Application flash memory
20 MB for logic modules, series A to D
Display type
Color active matrix, thin-film transistor (TFT) with liquid crystal display (LCD)
Operating temperature
0 °C
Nonoperating temperature
-25 °C
Shock
Operating: 15 G at 11 ms
Degree of protection (IP)
IP65
Altitude, operating
2000 m
List of degrees of protection (IP)
IP54, IP65
Heat dissipation
240 BTU/hr
Relative humidity
5...95% without condensation
Enclosure rating
NEMA Type 12, 13, 4X (Indoor use only), IP54, IP65
Vibration
10...57 Hz, 0.012 peak-to-peak displacement, 57...500 Hz, 2 G peak acceleration
Display area
132 x 99 mm
Description
700 touch color display, marine certified
Documents
Product Cutsheet General
--
2711-td007_-en-p Technical Data
2711-TD007
Type Resource Publication
General Product Cutsheet --
Technical Data 2711-td007_-en-p 2711-TD007
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
PVP6 700 Touch LED Display Module Marine
CloseClose
2711P-RDT7CM
Close
Print
Allen-Bradley 2711P-RDT7CM product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose