Loading
  • alt text
alt text
1768-L43

CompactLogix L43 2MB Memory Controller

PrintPrint
Print
EmailEmail
Share
Product RegistrationProduct Registration
QR code
Allen-Bradley 1768-L43 product image
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2020, the CompactLogix L43 2MB Memory Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2020 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Lifecycle status: Discontinued
ErrorsErrors
Rockwell Automation announces that as of June 30, 2020, the CompactLogix L43 2MB Memory Controller will be discontinued and no longer available for sale. Customers are encouraged to remove references to the affected product(s)
Discontinued Date: June 30, 2020 Replacement Category: Engineering Replacement
Product at a glance
Repair Options Available
Add to BoM
  • Get Support
Technical Specifications
General
Electrical
Mechanical
Construction
Environmental
Certification
Documents
Downloads
Alternative Products
Technotes
Communication
RS232
Height
131.6mm, 5.18"
Isolation
3 V (continuous), functional insulation type, Type tested at 5V AC @ 6s; RS-232 to system
Memory
2 MB
Voltage type
DC
LED indicator inputs
False
LED indicator outputs
False
Number of 1768 modules, max
2
Number of 1768 motion modules, max
2
Number of I/O banks, max
2
Number of 1769 I/O modules, max
16
Power dissipation
6.3 W
Slot width
1
Power consumption
31.3 W
1768 current draw
2.8A @ 5V DC
Total 1768 and 1769 current draw
4.8A @ 5V DC
Backplane current draw
1.3A @ 24V DC
Available user memory
2 MB
Programming languages
Relay ladder, Structured text, Function block, Sequential function Chart
Protection for local controls
False
Failsafe model
False
Communication medium fibre optic
False
Communication medium wireless
False
Expandable
True
Standard applications available
True
Communication medium copper
True
Communications protocol
Other
Communication bus
RS-232
Number of 1768 communication modules, max
2
Power supply distance rating
4 modules
1769 current draw
2.0A @ 5V DC
Power supply
1768-PA3, 1768-PB3
Wire category
2 - on communication ports
Module expansion capacity
Two 1768 modules, Sixteen 1769 modules
Serial cable
1756-CP3 or 1747-CP3, right angle connector to controller, straight to serial port, 3 m
Isolation voltage
30V (continuous), functional insulation type, Type tested at 500V AC @ 60s, RS-232 to system
DIN-rail mounting
True
Weight, approx
0.34 kg
With display
False
With PC connection
True
Module location
DIN rail or panel mount
Communication ports
RS-232, Fully isolated, 38.4 Kbps max
Panel-mounting screw torque
1.16 Nm (10 in-lb) - use M4 or #8 screws
Width
56.4 mm
Height
131.1 mm
Depth
121.1 mm
With base plate
False
Suitable for front mounting
True
Enclosure type rating
None (open-style)
Shock
Operating: 30 G
Surrounding air temperature, max
60 °C
Operating temperature
0 °C
Storage temperature
-40 °C
Vibration
5 G @ 10...500 Hz
Relative humidity
5...95% noncondensing
Emissions
CISPR 11 (IEC 61000-6-4)
EFT/B immunity
±4kV @ 5kHz on communication ports
ESD immunity
6 kV contact discharges, 8 kV air discharges
Surge transient immunity
±2 kV line-earth (CM) on communication ports
Conducted RF immunity
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
Radiated RF immunity
10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
Explosion-proof
False
North American temperature code
T4
Type Resource Publication
Technical Data 1769-td005_-en-p 1769-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Available Downloads
  • Firmware for 1768-L43 v20.019
  • EDS files for 1768-L43 (multi)
  • EDS files for CompactLogix Family (multi)
See All Downloads
Items Per Page:
1-1 of 1
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
Communication
RS232
Height
131.6mm, 5.18"
Isolation
3 V (continuous), functional insulation type, Type tested at 5V AC @ 6s; RS-232 to system
Memory
2 MB
Voltage type
DC
LED indicator inputs
False
LED indicator outputs
False
Number of 1768 modules, max
2
Number of 1768 motion modules, max
2
Number of I/O banks, max
2
Number of 1769 I/O modules, max
16
Power dissipation
6.3 W
Slot width
1
Power consumption
31.3 W
1768 current draw
2.8A @ 5V DC
Total 1768 and 1769 current draw
4.8A @ 5V DC
Backplane current draw
1.3A @ 24V DC
Available user memory
2 MB
Programming languages
Relay ladder, Structured text, Function block, Sequential function Chart
Protection for local controls
False
Failsafe model
False
Communication medium fibre optic
False
Communication medium wireless
False
Expandable
True
Standard applications available
True
Communication medium copper
True
Communications protocol
Other
Communication bus
RS-232
Number of 1768 communication modules, max
2
Power supply distance rating
4 modules
1769 current draw
2.0A @ 5V DC
Power supply
1768-PA3, 1768-PB3
Wire category
2 - on communication ports
Module expansion capacity
Two 1768 modules, Sixteen 1769 modules
Serial cable
1756-CP3 or 1747-CP3, right angle connector to controller, straight to serial port, 3 m
Isolation voltage
30V (continuous), functional insulation type, Type tested at 500V AC @ 60s, RS-232 to system
DIN-rail mounting
True
Weight, approx
0.34 kg
With display
False
With PC connection
True
Module location
DIN rail or panel mount
Communication ports
RS-232, Fully isolated, 38.4 Kbps max
Panel-mounting screw torque
1.16 Nm (10 in-lb) - use M4 or #8 screws
Width
56.4 mm
Height
131.1 mm
Depth
121.1 mm
With base plate
False
Suitable for front mounting
True
Enclosure type rating
None (open-style)
Shock
Operating: 30 G
Surrounding air temperature, max
60 °C
Operating temperature
0 °C
Storage temperature
-40 °C
Vibration
5 G @ 10...500 Hz
Relative humidity
5...95% noncondensing
Emissions
CISPR 11 (IEC 61000-6-4)
EFT/B immunity
±4kV @ 5kHz on communication ports
ESD immunity
6 kV contact discharges, 8 kV air discharges
Surge transient immunity
±2 kV line-earth (CM) on communication ports
Conducted RF immunity
10V rms with 1 kHz sine-wave 80% AM from 150 kHz...80 MHz
Radiated RF immunity
10 V/m with 1 kHz sine-wave 80% AM from 80...2000 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 900 MHz, 10 V/m with 200 Hz 50% Pulse 100% AM @ 1890 MHz, 3 V/m with 1 kHz sine-wave 80% AM from 2000...2700 MHz
Explosion-proof
False
North American temperature code
T4
Documents
1769-td005_-en-p Technical Data
1769-TD005
Type Resource Publication
Technical Data 1769-td005_-en-p 1769-TD005
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Visit the Technical Documentation Center Search the Literature Library
Downloads
Available Downloads
  • Firmware for 1768-L43 v20.019
  • EDS files for 1768-L43 (multi)
  • EDS files for CompactLogix Family (multi)
See All Downloads
Alternative Products
Items Per Page:
1-1 of 1
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Find your nearest distributor
Contact your distributor in {0}
Change location
EmailEmail
PhonePhone
Find a partner
CompactLogix L43 2MB Memory Controller
CloseClose
1768-L43
Close
Print
Allen-Bradley 1768-L43 product image
Phone:
Call
Rockwell Automation Home
Copyright ©2026 Rockwell Automation, Inc.
Sign in to your Rockwell Automation account to submit a repair documentation request.
Sign In
Request repair documentation
All fields with * are required for processing your request.
This field is required
This field is required
This field is required
This field is required
This field is required
Documentation of liability insurance is required for anyone who is requesting documentation for product repairs.
UploadUpload
Please upload documentation of liability insurance.*
1 file selected
CloseClose
File size is too large. Must be less than 5 MB.
Accepted file types: zip, pdf; Maximum size: 5 MB.
Right to Repair Terms and Conditions
Rockwell Automation is making, parts, and service documentation available at your request in compliance with applicable right to repair laws and regulations. By signing below, you are agreeing to the following terms and conditions of your purchase of Rockwell Automation genuine repair parts for repair of a Rockwell Automation product. As used below, “Self Service Repair Parts” means genuine Rockwell Automation parts (components of Rockwell Automation products) purchased from Rockwell Automation for installation in a Rockwell Automation product as part of a Self Service Repair. Self Service Repair Parts may be new or previously used genuine Rockwell Automation parts that have been tested and passed Rockwell Automation functional requirements. “Self Service Repair Tools” means equipment and related materials purchased for the purpose of performing repairs.
Your request has been successfully submitted.
Please allow up to 5 business days to receive a response to your inquiry.
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Products
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose