| Number of auxiliary contacts as normally open contact |
3
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
2
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
3000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
0 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Operating time, closing delay |
27 ms
|
| Operating time, opening delay |
17 ms
|
| High energy efficient coil, pick-up |
6 W @ 24V DC
|
| High energy efficient coil, hold-in |
1.7 W @ 24V DC
|
| Main current circuit resistance |
0.41 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Non-reversing safety contactor
|
| General purpose current (enclosed) |
13.8A @ 600V per UL/CSA
|
| Power dissipation |
0.8 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| FLA |
20A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.5A @ 125V DC, with 3-poles in series per UL/CSA
|
| LRA |
80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
|
| Total power dissipation |
2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Rating for switching AC motors |
3-poles: 7.5Hp @ 575V, AC-2, AC-3 (60 Hz)
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 6A @ 690V, 60 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
5.8A @ 115V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 20A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9.5A @ 500V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 8 kVA @ 415V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
|
| Switching of DC loads |
3-poles in series: 9A @ 220V (Series-wound motors starting, reverse current breaking, reversing, stepping DC-5 at 60 °C)
|
| Optional accessories |
Side-mount auxiliary contacts, Mechanical interlocks
|
| Features |
Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, AC/ DC operating coils, Mirror contact symbol on front
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
| Coil insulation class |
Class F per IEC 60947-4-1
|
|---|
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
- China CCC
- UL Listed
- Korean KC
- Eurasion Economic Community
- Australian RCM
- CE
- Registro Italiano Navale
- SUVA LVD Type Approval
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Technical Specifications
| Number of auxiliary contacts as normally open contact |
3
|
|---|---|
| Number of auxiliary contacts as normally closed contact |
2
|
| Vibration resistance |
IEC 60068-2-6
|
| Shock resistance |
IEC 60068-2-27
|
| Altitude, max |
3000 m of installation site
|
| Switching frequency, max |
600 ops/hr, AC-1
|
| Weight |
AC/DC (electronic): 0.43 kg (0.95 lbs.)
|
| Protection class |
Contactor main contact: IP2X
|
| Voltage type for actuating |
DC
|
|---|---|
| Rated control supply voltage at DC |
0 V
|
| Type of electrical connection of main circuit |
Screw connection
|
| Rated impulse voltage withstand (Uimp) |
6 kV
|
| Operating time, closing delay |
27 ms
|
| Operating time, opening delay |
17 ms
|
| High energy efficient coil, pick-up |
6 W @ 24V DC
|
| High energy efficient coil, hold-in |
1.7 W @ 24V DC
|
| Main current circuit resistance |
0.41 mΩ
|
| Rated isolation voltage (Ui) |
690V per IEC
|
| Function |
Non-reversing safety contactor
|
| General purpose current (enclosed) |
13.8A @ 600V per UL/CSA
|
| Power dissipation |
0.8 W per pole at Ie, AC-1, 400V
|
| Short time withstand (Icw) |
3-pole: 80A @ 30s (40 °C)
|
| FLA |
20A @ 600V, 3-phase per UL/CSA HVAC applications
|
| Rated operational current and power (enclosed) |
9.5A @ 125V DC, with 3-poles in series per UL/CSA
|
| LRA |
80 A @ 550-600V AC, 3-phase per UL/CSA HVAC applications
|
| Electromagnetic compatibility |
IEC 60947-1 - Environment A and B (100-E09...E38 only.)
|
| Total power dissipation |
2.3 W at Ie, AC-3, 400V, AC/DC control (120-250V)
|
| Operating limits, dropout |
(≤0.60) x Us @ DC control
|
| Rating for switching AC motors |
3-poles: 7.5Hp @ 575V, AC-2, AC-3 (60 Hz)
|
| Operating limits, pick-up |
(0.85...1.1) x Us @ 50/60 Hz
|
| MCCB current rating |
Type 2 (per IEC 60947-4-1): 28A @ 400V, 70 kA available fault current
|
| DIN fuses (gG) current rating |
Type 2 (per IEC 60947-4-1): 6A @ 690V, 60 kA available fault current
|
| Rated voltage (Ue) |
24V @ 48V, 110V @ 220V, 440V DC
|
| Rated operational current and power |
5.8A @ 115V AC, 500000 electrical ops, 1-phase per UL/CSA elevator duty
|
| Switching of lighting loads |
Tungsten lA: 20A @ 600V, 3-phase (break all lines) per UL/CSA
|
| UL class RK5 fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 5 kA available fault current
|
| Rated operational current (Ie) |
9.5A @ 500V, Star-Delta starting (50 Hz)
|
| UL class J and CSA HRCI-J fuses rating |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 30A @ 600V, 100 kA available fault current
|
| UL inverse-time circuit breaker |
Type 1 Combination (per UL 60947 and CSA 22.2 No. 14): 60A @ 600V, 5 kA available fault current
|
| Switching of power transformers |
Apparent power: 8 kVA @ 415V, AC-6a @ 50Hz (n = 30)
|
| Rated operational power (Pe) |
9 kW @ 240V, AC-1 active power load (50/60 Hz), ambient temperature 70 °C (158 °F)
|
| Switching of DC loads |
3-poles in series: 9A @ 220V (Series-wound motors starting, reverse current breaking, reversing, stepping DC-5 at 60 °C)
|
| Optional accessories |
Side-mount auxiliary contacts, Mechanical interlocks
|
| Features |
Mirror contact performance on auxiliary contacts, Red N.C. low-power auxiliary contacts used for ftdback circuit, SUVA third-party certification, AC/ DC operating coils, Mirror contact symbol on front
|
| Climatic withstand |
Category B according to IEC 60947-1, annex Q
|
|---|---|
| Ambient temperature |
Storage: -60...80 °C (-76...176 °F)
|
| Coil insulation class |
Class F per IEC 60947-4-1
|
|---|
Drawings
| Drawings | |
|---|---|
| 3D STP (STEP) Model | Download (ZIP) |
| Drawings |
|---|
| 3D STP (STEP) Model Download (ZIP) |
Documents
|
Product Cutsheet
General
-- |
|
100-td013_-en-p
Technical Data
100-TD013 |
| Type | Resource | Publication |
|---|---|---|
| General | Product Cutsheet | -- |
| Technical Data | 100-td013_-en-p | 100-TD013 |
Looking for more documentation?
Find curated technical documentation for this product in the Technical Documentation Center, or search our full Literature Library.
Search the Literature Library
Certifications
- China CCC
- UL Listed
- Korean KC
- Eurasion Economic Community
- Australian RCM
- CE
- Registro Italiano Navale
- SUVA LVD Type Approval
- MOROCCO DOC
This product was certified with the above certifications as of 2025-09-09. Products sold before or after this date might carry different certifications. Please review the product label to check for the certifications your specific product carries.
Accessories
Technotes
Looking for more Technotes?
Find questions and answers from Rockwell Automation technical experts for this product in our Knowledgebase.
Search Knowledgebase
Loading
Copyright ©2026 Rockwell Automation, Inc.