ControlLogix-XT 5590 Technical Specifications
Attribute | 1756-L902TSXT | 1756-L905TSXT | 1756-L908TSXT | 1756-L915TSXT | 1756-L925TSXT | 1756-L950TSXT | 1756-L980TSXT |
|---|---|---|---|---|---|---|---|
Standard memory | 2 MB | 5 MB | 8 MB | 15 MB | 25 MB | 50 MB | 80 MB |
Safety memory | 2 MB | 5 MB | 8 MB | 12MB | 12MB | 12MB | 12MB |
Digital I/O, max | 128,000 | ||||||
Analog I/O, max | 4000 | ||||||
Total I/O, max | 128,000 | ||||||
Nonvolatile memory storage | 8 GB microSD card (1784-MSD8XT), ships pre-installed in the controller | ||||||
Energy storage module | Embedded in controller, non-removable | ||||||
Current draw @ 1.2V DC | 5.0 mA | ||||||
Current draw @ 5.1V DC | 1.20 A | ||||||
Power dissipation | 6.2 W | ||||||
Thermal dissipation | 21.2 BTU/hr | ||||||
Isolation voltage | 50V (continuous), Basic Insulation type, USB port to backplane, Ethernet port to backplane, and USB port to Ethernet port Compliant and tested according to IEC/UL 61010-1 | ||||||
Weight, approx | 0.394 kg (.868 lb) | ||||||
Slot width | 1 | ||||||
Module location | Chassis-based, any slot | ||||||
Chassis | 1756-A7XT, 1756-A10XT, Series C 1756-A7ZXT, 1756-A10ZXT | ||||||
Power supply, standard | 1756-PAXT, 1756-PBXT, 1756-PA30XT, 1756-PB30XT | ||||||
Power supply, redundant | — | ||||||
Wire category | 3 - on USB port 2 - on Ethernet ports Use this conductor category information to plan conductor routing. See Industrial Automation Wiring and Grounding Guidelines, publication 1770-4.1. | ||||||
Wire size | Ethernet cabling and installation according to IEC 61918 and IEC 61784-5-2. Where the operating temperature exceeds 60 °C, the maximum cable length is 20 meters. | ||||||
Temperature code | T4 | ||||||
Enclosure type rating | None (Open style) | ||||||
Provide Feedback