ControlLogix 5590 Technical Specifications
Attribute | 1756-L902TS | 1756-L905TS | 1756-L908TS | 1756-L915TS | 1756-L925TS | 1756-L950TS | 1756-L980TS |
|---|---|---|---|---|---|---|---|
Standard memory | 2 MB | 5 MB | 8 MB | 15 MB | 25 MB | 50 MB | 80 MB |
Safety memory | 2 MB | 5 MB | 8 MB | 12 MB | 12 MB | 12 MB | 12 MB |
Digital I/O max | 128,000 | ||||||
Analog I/O max | 4000 | ||||||
Total I/O max | 128,000 | ||||||
Nonvolatile memory storage | 8 GB microSD™ card (1784-MSD8), ships pre-installed in the controller | ||||||
Energy storage module | Embedded in controller, non-removable | ||||||
Current draw @ 1.2V DC | 5.0 mA | ||||||
Current draw @ 5.1V DC | 1.20 A | ||||||
Power dissipation | 6.2 W | ||||||
Thermal dissipation | 21.2 BTU/hr | ||||||
Isolation voltage | 50V (continuous), Basic Insulation type, USB port to backplane, Ethernet port to backplane, and USB port to Ethernet port Compliant and tested according to IEC/UL 61010-1 | ||||||
Weight approx | 0.394 kg (.868 lb) | ||||||
Slot width | 1 | ||||||
Module location | Chassis-based, any slot | ||||||
Chassis | 1756-A4, 1756-A4K, 1756-A7, 1756-A7K, 1756-A10, 1756-A10K, 1756-A13, 1756-A13K, 1756-A17, 1756-A17 K Series B, Series C | ||||||
Power supply, standard | 1756-PA50, 1756-PA50K, 1756-PA72, 1756-PA72K, 1756-PA75, 1756-PA75K, 1756-PB50, 1756-PB50K 1756-PB72, 1756-PB72K, 1756-PB75, 1756-PB75K, 1756-PC75, 1756-PH75 | ||||||
Power supply, redundant | 1756-PA75R, 1756-PA75RK, 1756-PB75R, 1756-PB75RK, 1756-PSCA2, 1756-PSCA2K | ||||||
Wire category | 3 - on USB port 2 - on Ethernet ports Use this conductor category information to plan conductor routing. See Industrial Automation Wiring and Grounding Guidelines, publication 1770-4.1. | ||||||
Wire size | Ethernet cabling and installation according to IEC 61918 and IEC 61784-5-2 | ||||||
Temperature code | T4 | ||||||
Enclosure type rating | None (Open style) | ||||||
Provide Feedback