ControlLogix 5590 Safety Partner Environmental Specifications
Attribute | 1756-L9SP |
|---|---|
Temperature, operating (SIL 2/PLd) IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-14 (Test Nb, Operating Thermal Shock) | 0 °C ≤ Ta ≤ +60 °C (+32 °F ≤ Ta ≤ +140 °F) for Series C Chassis 0 °C ≤ Ta ≤ +50 °C (+32 °F ≤ Ta ≤ +122 °F) for Series B Chassis |
Temperature, operating (SIL 3/PLe) IEC 60068-2-1 (Test Ad, Operating Cold), IEC 60068-2-14 (Test Nb, Operating Thermal Shock) | 0 °C ≤ Ta ≤ +60 °C (+32 °F ≤ Ta ≤ +140 °F) for Series C Chassis 0 °C ≤ Ta ≤ +50 °C (+32 °F ≤ Ta ≤ +122 °F) for Series B Chassis |
Temperature, nonoperating IEC 60068-2-1 (Test Ab, Unpackaged Nonoperating Cold), IEC 60068-2-2 (Test Bb, Unpackaged Nonoperating Dry Heat), IEC 60068-2-14 (Test Na, Unpackaged Nonoperating Thermal Shock) | -40…+85 °C (-40…+185 °F) Chassis Series C and B |
Relative humidity IEC 60068-2-30 (Test Db, Unpackaged Damp Heat) | 5…95% noncondensing |
Conformal coated | No |
Vibration | IEC 60068-2-6 (Test Fc, Operating) |
Shock, operating | IEC 60068-2-27 (Test Ea, Unpackaged Shock) |
Shock, nonoperating | IEC 60068-2-27 (Test Ea, Unpackaged Shock) |
Emissions | IEC 61000-6-4 ControlLogix 5590 controllers require a NEMA 1 or equivalent, windowless, metal enclosure. |
ESD immunity | IEC 61000-4-2 |
Radiated RF immunity | IEC 61000-4-3 |
EFT/B Immunity | IEC 61000-4-4 Shielded cable is recommended for a coarse Update Rate (CUR)/ Requested Packet Interval (RPI) of 6ms or less. To use unshielded cable, the CUR/RPI must be at least 8ms. |
Surge Transient Immunity | IEC 61000-4-5 |
Conducted RF Immunity | IEC 61000-4-6 |
Provide Feedback