Scanner properties (RIO) settings

The
Scanner Properties
dialog box displays the following settings:
  • Scanner Type
  • Adapter Type
FactoryTalk Linx
does not support PLC-5/250, PLC-2, or PLC-3 controllers as scanner types.
Scanner types
Type name
Max. racks
Address range (octal)
Radix
PLC-2/20, 1772-SD/SD2
7
1..7
8 (octal)
PLC-2/30, 1772-SD/SD2
7
1..7
8 (octal)
PLC-3, 1775-S4A/S4B
63
0..76
8 (octal)
PLC-3, 1775-S5
63
0..76
8 (octal)
PLC-3/10, 1775-SR5
16
0..17
8 (octal)
PLC-5/11, integral
1
3
8 (octal)
PLC-5/15, integral
3
1..3
8 (octal)
PLC-5/20, integral
3
1..3
8 (octal)
PLC-5/25, integral
7
1..7
8 (octal)
PLC-5/30, integral
7
1..7
8 (octal)
PLC-5/40, integral
15
1..17
8 (octal)
PLC-5/60, integral
23
1..27
8 (octal)
PLC-5/80, integral
23
1..27
8 (octal)
PLC-5/250, 5150-RS
32
0..37
8 (octal)
PLC-5/250, 5150-RS5
32
0..37
8 (octal)
SLC, 1747-SN Series A
4
0..3 (decimal)
10 (decimal)
SLC, 1747-SN Series B
4
0..3 (decimal)
10 (decimal)
1771-SN Sub
7
1..7
8 (octal)
1756-DHRIO
37
0..76
8 (octal)
IBM PC, 6008-SI
8
0..7
8 (octal)
VME BUS, 6008-SQ
8
0..7
8 (octal)
DEC Q-BUS, 6008-SQ
8
0..7
8 (octal)
PKTX Scanner
32
0..37
8 (octal)
Generic ScannerMo
63
0..76
8 (octal)
Adapter types
The only valid
adapter type
is the 2711P-RN6 PVPlus/VV-CE RIO module. The 2711P-RN6 only supports racks 0-37.
Provide Feedback
Have questions or feedback about this documentation? Please submit your feedback here.
Normal