Applications and areas
In a A
FactoryTalk Directory
, elements such as data servers, alarm and event servers, device servers, HMI servers, and project information are organized into applications
.FactoryTalk Directory
holds any number of applications, stores information about each application, and makes that information available to FactoryTalk
products and services.A
FactoryTalk
network directory can manage any number of separate network
applications. Likewise, a FactoryTalk
local directory can manage any number of
separate local applications. When developing a FactoryTalk
system, log on to either a network directory or a
local directory, create an application, add device servers, data servers, and optional alarm
and event servers.Areas
HMI Servers are added and configured using
FactoryTalk View Studio
, but their status can be viewed in FactoryTalk Administration Console
. The root of an application in a network directory can contain only one HMI server. Create a separate area for each HMI server added to an application. Areas cannot be created within a local application.Provide Feedback