Device and project compatibility
FactoryTalk Design Workbench
supports devices from different releases. To use projects or devices from different releases, beware of the compatibility between releases.FactoryTalk Design Workbench Release | Micro800 Firmware Revision |
|---|---|
1.00 |
|
Controller Project Version | Controller Firmware Revision | ||
|---|---|---|---|
Create | R23.00 or R22.00 for L20E, L50E, and L70E controllers | Project can be downloaded into | R23.00 or R22.00 for L20E, L50E, and L70E controllers |
R7.00 for Micro810 controllers | R7.00 for Micro810 controllers | ||
Import | R23.00 or R22.00 for L20E, L50E, and L70E controllers | Project can be downloaded into | R23.00 or R22.00 for L20E, L50E, and L70E controllers |
R7.00 for Micro810 controllers | R7.00 for Micro810 controllers | ||
Upload or discover | R23.00 or R22.00 for L20E, L50E, and L70E controllers | Project can be downloaded into | R23.00 or R22.00 for L20E, L50E, and L70E controllers |
R7.00 for Micro810 controllers | R7.00 for Micro810 controllers |
Provide Feedback