PLUGIN_RESET (reset plug-in)
The PLUGIN_RESET instruction resets any plug-in generic module hardware. After the hardware reset, the plug-in generic module is ready for configuration and operation.
Languages supported: Function block diagram, ladder diagram, structured text.
This instruction applies to the L20E, L50E, and L70E controllers.
PLUGIN_RESET

Parameter | Parameter Type | Data Type | Description |
|---|---|---|---|
Enable | Input | BOOL | Instruction block enable.
|
SlotID | Input | UINT | Plug-in slot number. Slot ID = 1,2,3,4,5 (starting with the far left slot = 1). |
Sts | Output | UINT | PLUGIN_RESET status codes. Status (Sts) codes:
|
ENO | Output | BOOL | Enable output. Applies only to ladder diagram programs. |
PLUGIN_RESET examples
PLUGIN_RESET function block diagram example

PLUGIN_RESET ladder diagram example

PLUGIN_RESET structured text example

Results

Provide Feedback