MODULE_INFO - Plug-in and expansion module information
The following information provides the plug-in and expansion module type, module ID, vendor ID, product codes, and the revision word descriptions for expansion modules as defined by
Allen-Bradley
.Plug-in module information
Plug-in Module | Plug-in Type | Module ID | Vendor ID | Product Type | Product Code |
|---|---|---|---|---|---|
2080-IF2 | Analog | 96 | 1 | 10 | 32 |
2080-IF4 | Analog | 98 | 1 | 10 | 33 |
2080-OF2 | Analog | 100 | 1 | 10 | 34 |
2080-TC2 | Analog | 102 | 1 | 10 | 35 |
2080-RTD2 | Analog | 104 | 1 | 10 | 36 |
2080-DNET20 | Communication | 34 | 1 | 12 | 249 |
2080-SERIALISOL | Communication | 32 | 1 | - | - |
2080-IQ4 | Digital | 192 | 1 | 7 | 192 |
2080-OB4 | Digital | 193 | 1 | 7 | 193 |
2080-OV4 | Digital | 194 | 1 | 7 | 194 |
2080-IQ4OB4 | Digital | 195 | 1 | 7 | 195 |
2080-IQ4OV4 | Digital | 196 | 1 | 7 | 196 |
2080-OW4I | Digital | 197 | 1 | 7 | 197 |
2080-MOT-HSC | Specialty | 48 | 1 | 43 | 48 |
2080-TRIMPOT6 | Specialty | 72 | 1 | - | - |
Expansion module information
Model Number | Expansion Type | Module ID | Vendor ID | Product Type | Product Code |
|---|---|---|---|---|---|
2085-IF4 | Analog | - | 1 | 10 | 208 |
2085-IF8 | Analog | - | 1 | 10 | 206 |
2085-IRT4 | Analog | - | 1 | 10 | 213 |
2085-OF4 | Analog | - | 1 | 10 | 214 |
2085-IA8 | Digital | - | 1 | 7 | 1148 |
2085-IM8 | Digital | - | 1 | 7 | 1152 |
2085-IQ16 | Digital | - | 1 | 7 | 1144 |
2085-IQ32T | Digital | - | 1 | 7 | 1145 |
2085-OA8 | Digital | - | 1 | 7 | 1149 |
2085-OB16 | Digital | - | 1 | 7 | 1146 |
2085-OV16 | Digital | - | 1 | 7 | 1147 |
2085-OW16 | Digital | - | 1 | 7 | 1151 |
2085-OW8 | Digital | - | 1 | 7 | 1150 |
Expansion module Revision Word descriptions
Bit | Name | Description |
|---|---|---|
15 14 | Max Baud Rate (1:0) | These bits identify the maximum frequency for Max Baud Rate (1:0).
|
13 12 11 10 | Minor Revision (3:0) | Minor Revision (3:0) is the product minor revision designation. This field indicates the minor revision of the catalog number designated by the vendor ID, product type, product code, series, and major revision. The minor revision ranges from 0 through 15. |
9 8 7 6 5 | Major Revision (4:0) | Major revision (4:0) is the product major revision designation. This field indicates the major revision of the catalog number designated by the vendor ID, product type, product code, and series. The major ranges from 0 through 31. |
4 | Series (4:0) | SERIES (4:0) is the product series designation. |
Series (4:0) | Series | Series (4:0) | Series | Series (4:0) | Series | Series (4:0) | Series |
|---|---|---|---|---|---|---|---|
0 | A | 8 | I | 16 | Q | 24 | Y |
1 | B | 9 | J | 17 | R | 25 | Z |
2 | C | 10 | K | 18 | S | 26 | AA |
3 | D | 11 | L | 19 | T | 27 | AB |
4 | E | 12 | M | 20 | U | 28 | AC |
5 | F | 13 | N | 21 | V | 29 | AD |
6 | G | 14 | O | 22 | W | 30 | AE |
7 | H | 15 | P | 23 | X | 31 | >AE |
Provide Feedback