Bit definitions for 2085-IF4 and 2085-IF8
Item | Description | |
|---|---|---|
CRC | CRC error | Indicates a Cyclic Redundancy Check (CRC) error in received data. It is cleared upon the receipt of valid data. All channel fault bits (S x ) are set. |
DE# | Data Error | These bits are set (1) when the enabled input channels are not reading the current data. The previous input data is sent to the controller instead. |
GF | General Fault | The bit is set (1) when any of the following occurs.:
All channel fault bits (S#) are set. |
HA# | High Alarm Overrange | The bits are set (1) when the input channel exceeds a preset high limit specified in the selected configuration. |
HHA# | High High Alarm Overrange | The bits are set (1) when the input channel exceeds a preset high high limit specified in the selected configuration. |
LA# | Low Alarm Underrange | The bits are set (1) when the input channel falls below the configured low alarm limit. |
LLA# | Low Low Alarm Underrange | The bits are set (1) when the input channel falls below the configured low low alarm limit. |
PU | Power Up | The bit is set (1) after a power on and is cleared when the module receives good configuration data. The bit is set when an unexpected Microcontroller Unit reset occurs in Run mode. All channel fault bits (S#) are set. The module remains connected but without configuration data. The PU and channel fault bits are cleared upon downloading a valid configuration. |
S# | Channel Fault | The bits are set (1) when the respective channels are open, experiencing data errors, an underrange, or an overrange. |
Provide Feedback