2085-IF4 input variable ranges
The ranges for the input variables of the 2085-IF4 expansion module vary with the data format and input range you selected. The data format range for the 2085-IF4 expansion module covers the full analog ranges:
- 0 mA to 20 mA is 0 mA to 21 mA
- 4 mA to 20 mA is 3.2 mA to 21 mA
- –10V to +10V is –10.5V to +10.5V
- 0V to 10V is –0.5V to 10.5V
Data Format | Type/Range 0 mA to 20 mA | Type/Range 4 mA to 20 mA | Type/Range –10V to +10V | Type/Range 0V to 10V |
|---|---|---|---|---|
Raw/proportional data | –32768 to 32767 | |||
Engineering units The resolution is 0.001V or 0.001 mA per count. For example, 9999 here means 9.999V or 9.999 mA (or 9999 x 0.001). | 0 to +21000 | +3200 to +21000 | –10500 to +10500 | –500 to +10500 |
Percent range The resolution is 0.01% per count. For example, 9999 here means 99.99% (or 9999 x 0.01%). | 0 to +10500 | –500 to + 10625 | Not supported | –500 to +10500 |
Provide Feedback