Loading

Kinetix 6500 Servo Drive Training Workstation

Part Number: ABT-TDK6500*, ABT-TDK6500EN2TR (unit with 1756-EN2TR communication module)*

Share This:

EmailEmail
PrintPrint
Kinetix 6500 Servo Drive Training Workstation
Part Number: ABT-TDK6500*, ABT-TDK6500EN2TR (unit with 1756-EN2TR communication module)*

Share This:

EmailEmail
PrintPrint
ABT-TDK6500 Training Workstation
Workstation Functionality

With this workstation and a ControlLogix® workstation*, you can configure, program, commission, and run Kinetix® 6500 servo drives on an EtherNet/IP network using Studio 5000 Logix Designer® software and ControlLogix integrated motion.

Training Purpose

This workstation is intended for customers who want to practice those job tasks that are not frequently performed on the plant floor. The workstation is designed to be used as an aid for strengthening and maintaining skill sets.

Major Components

  • Kinetix 6500 integrated axis module (460V AC)
  • Kinetix 6500 axis module (460V AC)
  • 2 Ethernet safe-speed monitoring control modules
  • 2 MPL-series motors
  • 1783- ETAP
  • TLS-3-GD2 guard locking Switch
  • Power supply (24V 5A)
  • Safe-off button
  • 2-position selector switch
  • 2 photoswitches

Unit Dimensions

  • Width: 28.08 in (71.3 cm)
  • Height: 20.30 in (50.9 cm)
  • Depth: 17.27 in (43.9 cm)
  • Weight: 113 lbs. (51.3 kg)

Estimated Lead Time

7 weeks. Some items are available for immediate shipment. Please call for availability.

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).

Related Products

The workstation can be used in conjunction with the following products:

  • Studio 5000 Logix Designer and Logix5000 Motion Control Procedures Guide (Publication No. ABT-1756-TSJ52)

Important Ordering Information

This unit requires a controller and connecting modules to operate:

  • A 10/100 Mbps Ethernet bridge with DLR:

    • Order ABT-TDK6500EN2TR for a unit with a bridge
    • Order ABT-TDK6500 for a unit without a bridge (provide your own)
  • A ControlLogix controller:

    • Order ABT-TDCLX3 (complete ControlLogix workstation)
    • If you choose to buy the Kintetix unit without the ControlLogix workstation, you will need your own controller, I/O, and interface.

Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  • Sales
  • Customer Care
  • TechConnect Support
  • General Questions
  1. Chevron LeftChevron Left Home Chevron RightChevron Right
  2. Chevron LeftChevron Left Support Chevron RightChevron Right
  3. Chevron LeftChevron Left Training Workstations Chevron RightChevron Right