Loading

Micro850™ Control and Drive Educational Workstation

Part Number: ABT-TDCCEDU1-A

Share This:

EmailEmail
PrintPrint

Workstation Functionality

The Micro850™ Control and PowerFlex® Drive Educational Workstation provides a hands-on learning platform for industrial control, operator interface, and motor control applications. Combining a Micro850™ controller, PanelView™ 800 HMI, and PowerFlex® 525 AC drive, the workstation enables learners to develop, operate, and troubleshoot complete automation systems using industrial hardware commonly found in manufacturing environments. The workstation supports digital and analogue control applications, Ethernet communications, process monitoring, and drive integration, allowing students to gain practical experience with modern automation technologies.


Training Purpose

The workstation is designed to help learners build foundational and intermediate automation skills through practical exercises involving PLC programming, HMI application development, industrial networking, variable frequency drive configuration, process control, analogue signal management, and troubleshooting techniques. Students gain experience working with real industrial components while developing the skills needed to commission, operate, maintain, and diagnose automated systems found in today's manufacturing facilities.

Major Components

Network Hardware

  • Stratix® 2000 Unmanaged Ethernet Switch

Control Hardware

  • Micro850™ Controller
  • Micro850™ Memory and Real-Time Clock Module
  • Micro850™ Thermocouple Input Module
  • Micro850™ Analogue Input Module
  • Micro850™ Analogue Output Module
  • PowerFlex® 525 AC Drive
  • 24VDC Power Supply
  • Thermocouple Training Inputs

Operator Interface Panel

  • PanelView™ 800 7-inch Graphic Terminal
  • Industrial Push Buttons
  • Pilot Lights
  • Selector Switches
  • Potentiometer Process Simulator
  • Analogue Voltage Meter
  • Emergency Stop Circuit

Unit Dimensions

  • Width: 24 in (610 mm)
  • Height: 24 in (610 mm)
  • Depth: 7.8 in (198 mm)

220-240V Plug Options

See the available document on Literature Library for 220-240V Plug Options for Workstations used in EMEA/AP (GMST10-PP524).


Ready to talk to a Training Enrollment Specialist?

How to Buy

To purchase training products or to learn more about our training solutions, please contact your local sales office or distributor.

How to Access

To view available in person courses offered and to view current course schedules Training Services Portal.

How to Get Support

Need help with course selection, workstation options or more?

Phone us: 440-646-3434, option 7 or email an Enrollment Specialist

background texture grey gradient
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Sup...
  3. Chevron LeftChevron Left Training Workstations
  4. Chevron LeftChevron Left Education Workstations
  5. Chevron LeftChevron Left Micro850™ Control and Drive Educational Workstation (ABT-TDCCEDU1-A)
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose