Looking for a drive that meets your most demanding applications? Our Armor™ PowerFlex® 35-series On-Machine™ drives are a new generation of On-Machine™ motor control solutions that can help you do just that. They provide integrated gigabit dual-port EtherNet/IP™, a variety of motor control options, flexible mounting options and hardware and network safety features. It is integrated with Logix and Studio 5000® design software for exceptional performance and ease.
These drives provide an integrated, near-motor, pre-engineered solution designed for harsh environments where reducing installation time and cost are most critical. Armor PowerFlex drives combine an innovated design that will reduce installation cost, installation time, and unplanned downtime. It replaces multiple components with one integrated motor control solution.
Frame A 1...3 Hp, 0.75...2.2 kW
Frame B 5...10 Hp, 3.7...7.5 kW