- Sensing range: 30…800 mm (1.2…31.5 in.)
- Analog output models (4…20 mA, 0…10V DC)
- Teachable discrete models (N.O./N.C., PNP)
- Straight or right-angle threaded 18 mm housing
- Bright status indicators display output status
- Nickel-plated brass housing
- Remote teach using Pin 2 or an optional programming cable
- M12 connector, 4-pin QD
- Applications include:
- Food and beverage
- Packaging and assembly
- Product Selection
- Overview
- Documentation
Overview
Our Bulletin 873M General Purpose Ultrasonic Sensors are designed to detect solid or liquid targets by using sound waves. These compact sensors provide enhanced flexibility for areas with limited space and are excellent for standard packaging and assembly applications. They are ideal for sensing targets that are challenging for photoelectric sensors to detect, including clear, shiny, or non-reflective objects.
Certifications
- CE Marked for all applicable directives
- cULus Listed
- UKCA Marked for all applicable regulations
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Installation Instructions | Publication |
|---|---|
| 873M Ultrasonic Analog Sensors Installation | 873M-IN001_-EN-P |
| 873M Ultrasonic Discrete Sensors Installation | 873M-IN002_-EN-P |
| 873M Programming Cable Installation | 873M-IN003_-EN-P |
| Product Profiles | Publication |
|---|---|
| Bulletin 873M General Purpose Ultrasonic Sensor Product Profile | 873M-PP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| Presence Sensing Brochure | SENSOR-BR001_-EN-P |