Loading

871C Mini Tubular
Allen-Bradley

Our Bulletin 871C Mini Tubular Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(11)
(15)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 871C Mini Tubular Sensors are self-contained, general purpose, solid-state devices designed to sense the presence of ferrous and nonferrous metal objects without touching them. These small-barrel sensors are designed for space-critical applications where standard size sensors simply won't fit.


  • Incorporates embedded IO-Link communication protocol in select 871C sensors to help minimize downtime and increase productivity
  • IO-Link enabled sensors offer advanced features and diagnostics including Automatic Device Configuration, multiple profiles, trending, descriptive tags, and device specific parameters
  • 3-wire operation
  • 3-conductor, 3-pin pico, or 3-pin 6 inch lead
  • 3 mm, 4 mm, and 5 mm barrel diameters
  • 10…30V DC
  • Normally open
  • False pulse, transient noise, reverse polarity, and short circuit protections
  • Applications include:
    • Light-duty packaging applications
    • Automotive welding equipment
    • Food-processing plants
Sensors on IO-Link Can Enable the Connected Enterprise
Sensors on IO-Link Can Enable the Connected Enterprise

Watch how smart sensors with IO-Link can enable smart machines for The Connected Enterprise®.

Watch Now
IO-Link Technology
IO-Link Technology

IO-Link Technology is a worldwide open-standard protocol that integrates sensors into our Connected Enterprise by connecting the IO-Link enabled device into an IO-Link master module. You can deliver data from the sensor directly into a control system in a very efficient manner. The flexibility of IO-Link capable sensors allows machines to operate more effectively by providing the controller with diagnostics. In addition to product detection, sensors provide detailed and accurate machine health status to improve uptime.

Get Started

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 871C Mini Tubular Proximity Sensors with IO-Link Product Profile 871C-PP001_-EN-P
Integrated Smart Sensor Solution Quick Reference Guide IOLINK-SP001_-EN-P
Miscellaneous Publication
Presence Sensing Brochure SENSOR-BR001_-EN-P
Certifications
Certifications
IO-LinkIO-Link
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • IO-Link
  • UKCA Marked for all applicable regulations

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Industrial Sensors & Switches
  5. Chevron LeftChevron Left 871C Mini Tubular
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose