Loading

440F MatGuard Safety Mats
Allen-Bradley

Our Bulletin 440F MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces.
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(12)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
Main Image
Chevron LeftChevron Left
Alt Text
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 440F MatGuard™ Safety Mats are pressure-sensitive safeguarding products that we designed to detect the presence of people on the sensing surfaces. These mats have two conductive hardened steel plates that are held apart by non-conductive compressible separators. We offer standard configurable and custom mats, each with edge trim options.

  • Hardened steel plate construction
  • No dead spots
  • 4-wire system to detect opens and shorts
  • Can withstand a static pressure of 4500 psi
  • IP67 rated

Typical applications for our MatGuard™ Safety Mats include:

  • Guarding floor space to ensure operators cannot locate themselves near hazards
  • Combined trip and presence sensing system
  • Presence sensing system within a guarded perimeter

Additional Information

Protect your people, productivity, and environment with our Safety Components and integrated Safety Solutions. We understand your factory floor challenges and can help you meet your goals with one of the broadest safety portfolios in the industry.


You may also be interested in

Loading
Loading
Loading
Loading
Documentation
User Manuals Publication
MatGuard Mat Manager User Manual 440F-UM001_-EN-P
MatGuard Control Unit with MatGuard Pressure Sensitive Safety Mat System User Manual 440F-UM003_-EN-P
Product Profiles Publication
The CR30 as an Alternative to the Mat Manager White Paper 440L-WP001_-EN-P
Miscellaneous Publication
Presence Sensing Safety Devices Brochure GLSAFE-BR001_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
UK Conformity Assessed UK Conformity Assessed
  • CE Marked for all applicable directives
  • CSA Z432-04
  • cULus Listed
  • TÜV Certified
  • UKCA Marked for all applicable regulations
Standards Compliance
  • EN 1760-1
  • ISO 13849-1
  • IEC/EN 60204-1
  • ANSI RIA R15.06
  • ANSI B11.19
  • AS 4024.5

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Safety Products
  5. Chevron LeftChevron Left 440F MatGuard Safety Mats
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose