Loading

700-SA Tube Base Solid-state Relays
Allen-Bradley

These relays are rated to 5 A load output current.
Loading
  1. Products
  2. Overview
  3. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(1)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.
Allen-Bradley Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.
Chevron LeftChevron Left
Allen-Bradley Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.
Chevron LeftChevron Left
Allen-Bradley logo

Bulletin 700-SA Tube base Solid-state Relays are rated to 5 A load output current.


  • Provides 5 A (resistive) maximum continuous load output currents
  • Offers 264V AC or 125V DC maximum load voltage options
  • Includes photocoupler isolation between control and load voltage
  • Includes Lighted status indicator (standard) for input/logic ON/OFF status monitoring
  • Provides 700-HN100, -HN125, -HN 202, or -HN108 specialty socket compatibility
  • Includes 700-HT2 timing modules
Essential Components
Essential Components
Capability
Capability
Essential Components
We offer quality Allen-Bradley® essential components with time-tested quality and durability
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Certifications
Certifications
UL Recognized Component Canadian and United States RequirementsUL Recognized Component Mark Canadian and United States Requirements

  • CE Marked
  • cURus Recognized — File No. E96956; Guide Nos. NMFT2/NMFT8
  • VDE Certified

Standards Compliance

  • CSA C22.2 No. 14
  • EN 60947-1, -4-3
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Relays and Timers
  5. Chevron LeftChevron Left 700-SA Tube Base Solid-state Relays
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose