Loading

700-HPS PCB Pin Style Safety Relays
Allen-Bradley

These relays feature mechanically linked contacts that are required for safety circuits as per EN 50205 (Type B).
Loading
  1. Products
  2. Overview
  3. Documentation
  4. Certifications
Open All Close All
Products
Sort & Filter
CloseClose
Filter & Refine
Clear All
(2)
Chevron UpChevron Up
-
View Results
Showing 1 - 1 of 0 Results
Sort By:
Filter & Refine
CloseClose
Preferred
Product
Chevron UpChevron Up
Product information Configure product Add to project

Items Per Page:
1 - 1 of 0 Results
CloseClose
Number of compared products:
0
CloseClose
CloseClose
CloseClose
CloseClose
Clear All
Compare Now (0)
Overview
  • Allen-Bradley Bulletin 700-HPS PCB Pin Style Safety Control Relays feature red cover with 8 pins mechanically linked contacts that are required for safety circuits
Allen-Bradley Bulletin 700-HPS PCB Pin Style Safety Control Relays feature red cover with 8 pins mechanically linked contacts that are required for safety circuits
Chevron LeftChevron Left
Allen-Bradley Bulletin 700-HPS PCB Pin Style Safety Control Relays feature red cover with 8 pins mechanically linked contacts that are required for safety circuits
Chevron LeftChevron Left
Allen-Bradley logo

Our Bulletin 700-HPS PCB Pin Style Safety Control Relays feature mechanically linked contacts that are required for safety circuits as per EN 50205 (Type B).


  • Meets EN 50205 (Type B) requirements
  • Provides quick safety circuit identification with red cover
  • Includes wiring diagram on top faceplate
  • Includes contact material options: silver nickel (AgNi) and silver nickel with gold plating (AgNi+Au)
Essential Components
Essential Components
Capability
Capability
Essential Components
We offer quality Allen-Bradley® essential components with time-tested quality and durability
Explore Our Capabilities

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Product Profiles Publication
Bulletin 700-HPS PCB Pin Style Safety Control Relay Product Profile 700-PP031_-EN-P
Certifications
Certifications
CSA MarkCanadian Standards Association Mark
UL Listed Component Mark Canadian and United States RequirementsUL Listed Component Mark Canadian and United States Requirements
UL Recognized Component Canadian RequirementsUL Recognized Component Mark Canadian Requirements
FS Engineer (TÜV Rheinland) CertificateFS Engineer (TÜV Rheinland) Certificate
  • CE Marked
  • CSA Certified — File No. 229473
  • cULus Listed — File No. E3125; Guide Nos. NLDX/NLDC7 (when used with Bulletin 700-HN123 socket)
  • cURus Recognized — File No. E3125; Guide Nos. NLDX2/NLDX8
  • IMQ Certified
  • TUV Certified

Standards Compliance

  • CSA 22.2 No. 14
  • EN 50205
  • EN 61810-1
  • UL 508

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Relays and Timers
  5. Chevron LeftChevron Left 700-HPS PCB Pin Style Safety Relays
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose