Our Bulletin 1766 MicroLogix™ 1400 Programmable Logic Controller Systems build upon critical MicroLogix 1100 features: EtherNet/IP™, on-line editing and a built-in LCD panel. These controllers feature a higher I/O count, faster high-speed counter, pulse train output, enhanced network capabilities and backlight on the LCD panel. Controllers without embedded analog I/O points provide 32 digital I/O points, while analog versions offer 32 digital I/O points and 6 analog I/O points. You can expand all versions with up to seven 1762 expansion I/O modules.
- Product Selection
- Overview
- Documentation
Overview
- Ethernet port provides Web server capability, email capability and protocol support for DNP3 protocol support
- Built-in LCD with backlight lets you view controller and I/O status
- Built-in LCD provides simple interface for messages, bit/integer monitoring and manipulation
- Expands application capabilities through support for as many as seven 1762 MicroLogix Expansion I/O modules with 256 discrete I/O
- As many as six embedded 100 kHz high-speed counters (only on controllers with DC inputs)
- Two serial ports with DF1, DH-485, Modbus RTU, DNP3, and ASCII protocol support
- 10 KB words in user program memory with 10 KB words in user data memory
- Up to 128 KB for data logging and 64 KB for recipe
- Programmed with RSLogix 500® software
Typical applications include:
- Material Handling
- Packaging Applications
- General Industrial Machinery
- Printing
- Food and Beverage
- Pharmaceutical
- Water Wastewater / SCADA
- Clutch/Brake control
- Position Control - Pick-and-place / Conveyor
Certifications
- CE
- C-Tick
- UL
- Class I Division 2 Hazardous Location
Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details.
You may also be interested in
Documentation
| Technical Specifications | Publication |
|---|---|
| MicroLogix Programmable Controllers Selection Guide | 1761-SG001_-EN-P |
| Installation Instructions | Publication |
|---|---|
| MicroLogix 1400 Installation | 1766-IN001_-EN-P |
| MicroLogix 1400 Memory Module Installation | 1766-IN010_-MU-P |
| User Manuals | Publication |
|---|---|
| MicroLogix 1400 Programmable Controllers User Manual | 1766-UM001_-EN-P |
| MicroLogix 1400 Embedded Web Server User Manual | 1766-UM002_-EN-P |
| MicroLogix 1400 Programmable Controllers Reference Manual | 1766-RM001_-EN-P |
| MicroLogix Controllers to Micro800 Controllers Migration Guide | 2080-RM002_-EN-E |
| Product Profiles | Publication |
|---|---|
| MicroLogix 1400 Product Profile | 1766-PP001_-EN-P |
| Miscellaneous | Publication |
|---|---|
| MicroLogix Family Brochure | 1761-BR006_-EN-P |