Loading
FLEXLINE Motor Control Center
New Product

FLEXLINE 3500 Motor Control Center | IEC 61439-2
Allen-Bradley

A FLEXLINE™ 3500 low voltage motor control center (MCC) can help you increase productivity, improve plant safety, reduce downtime, save energy and more.
  1. Overview
  2. Documentation
  3. Certifications
Open All Close All
Overview
  • FLEXLINE 3500 motor control center
  • flexline-3500-rok-front-facing-two-front-cable-access-three-column-doors-open
  • flexline-3500-rok-front-facing-two-rear-cable-access-three-column
  • flexline rok left angle units in test position
  • A gray drawer with black handles and electronic monitor on the face, contains an Allen-Bradley variable frequency drive
FLEXLINE 3500 motor control center
flexline-3500-rok-front-facing-two-front-cable-access-three-column-doors-open
flexline-3500-rok-front-facing-two-rear-cable-access-three-column
flexline rok left angle units in test position
A gray drawer with black handles and electronic monitor on the face, contains an Allen-Bradley variable frequency drive
Chevron LeftChevron Left
FLEXLINE 3500 motor control center
Chevron LeftChevron Left
flexline-3500-rok-front-facing-two-front-cable-access-three-column-doors-open
flexline-3500-rok-front-facing-two-rear-cable-access-three-column
flexline rok left angle units in test position
A gray drawer with black handles and electronic monitor on the face, contains an Allen-Bradley variable frequency drive
Allen-Bradley logo

Power your production with unparalleled flexibility and better visibility. A FLEXLINE™ 3500 low voltage motor control center (MCC) can help you increase productivity, improve plant safety, reduce downtime, save energy and more.

This low voltage MCC solution integrates motor control, power distribution and electrical switchgear into a centralized package. Built for global markets, this smart control solution meets IEC standards 61439-1 and 2.

Flexible Design + Smart Components

Overview

A Motor Control Center for Global Markets

You can unlock production data, connect systems and increase productivity with our broad product portfolio and global solutions.

Built around your needs, a FLEXLINE motor control center combines CUBIC’s flexible, modular enclosure system with Allen‑Bradley® components to create smart control that fits your applications and plant floor today – and in the future. The FLEXLINE 3500 low voltage motor control center can help you:

  • Increase efficiency in production
  • Reduce downtime
  • Obtain real-time data
  • Reduce maintenance costs and time
  • Save energy
  • Improve workplace safety
  • Meet IEC Standards 61439-1&2
FLEXLINE 3500 Motor Control Centers
FLEXLINE Motor Control Center
System Designer
FLEXLINE 3500 Motor Control Centers

Explore Now

Video
Power Your Production with FLEXLINE 3500 Motor Control Centers

Introducing the newest Allen-Bradley motor control center, power distribution and electrical switchgear for global markets. The modular low voltage motor control center design fits your plant floor and applications today - and is scalable to meet your needs tomorrow. Meet IEC standards 61439 -1 and 2.


Smart Motor Control Center Technology

Turn your plant into a strategic advantage. You can gain access to real-time data to make faster, more informed decisions from smart motor control.

Devices in FLEXLINE 3500 motor control centers are seamlessly connected via EtherNet/IP. The embedded network:

  • Enhances integration
  • Reduces setup time to your control system
  • Allows you to monitor, diagnose and troubleshoot your motor controls
  • Uses a network that communicates with your entire enterprise

Plus, with our integrated network infrastructure and smart devices, you can access motor control center data from anywhere. With having real-time data at your fingertips, it helps you reduce downtime and unexpected maintenance costs.

Flexible Low Voltage Motor Control Center for Global Markets
Outdoor shot of gas plant
Brochure
Flexible Low Voltage Motor Control Center for Global Markets

A FLEXLINE 3500 motor control center helps you unlock productivity, real-time data, safety enhancements, uptime and more. 

Learn More
Unified Industrial Control Systems
Unified Industrial Control Systems
Capability
Capability
Unified Industrial Control Systems
Our industrial control system integrates process and power control. Reduce design time, capital and operational costs. Get real-time production data in one HMI.
Learn More

Robust Specifications Match your Low Voltage MCC Application Needs

  • Main bus: 485…6000 A
  • Vertical bus: 770…2000 A
  • Fixed and withdrawable units
  • Withdrawable units’ current capacity up to 630 A
  • Control Power: 24V DC, 110…240V AC
  • Frequency: 50/60 Hz
  • Short time rating (lcw): up to 100 kA
  • Operating voltage up to 690V
  • Meets IEC 61439-1 & 2
  • Enclosure rating up to IP54
Rockwell Automation Plant in Twinsburg, Ohio | August 2017

Motor Control Center, Electrical Switchgear and Power Distribution Equipment Safety

Help protect your people and your plant from electrical hazards. Beyond meeting IEC standards 61439-1 & 2 for safety, every FLEXLINE 3500 motor control center is designed with first-level protection to reduce electrical exposure.

With networked motor control centers, you can monitor and troubleshoot from the safety of your control room. When engineers must approach equipment, our electrical switchgear is built to a global safety standard of design and materials.

  • Meet EC Directives, Certifications and Standards
  • Offers 100% remote monitoring and troubleshooting
  • Integrate smart control and power distribution into a contained centralized package, away from personnel
  • Smart motor control equipment reduces maintenance frequency and electrical exposure

Features Allen-Bradley Smart Components

Our smart technology can help you improve productivity, performance, quality and safety.

The Allen-Bradley® components inside FLEXLINE low voltage MCCs are found in the largest manufacturing and processing plants around the globe – from aerospace and automotive to water and wastewater. FLEXLINE MCCs include:

  • Direct and reversible online starters: E300™ Electronic Overload Relays, 100-C or 100-E contactors, 140MT motor protection circuit breakers or 140MG motor circuit protectors
  • Feeder units: 140UT protection circuit breakers, 140G molded case circuit breakers
  • Variable frequency drives: PowerFlex® 520- or 750-series VFDs with patented fan/filter assemblies to control heat and dust
  • Power supplies, power monitors and Stratix® network switches
A gray metal drawer with black handle and electronic module on the face and E300 electric motor starter inside

Save Energy. The smart components in FLEXLINE 3500 low voltage motor control centers increase energy efficiency, reducing power consumption across your operation. Our variable frequency drives (VFDs) deliver precise control over motor speed, direction and torque – reducing energy waste and lowering carbon footprints.

Aerial view Trees in the forest top view aerial rainforest ecosystem And healthy environment concept and background texture of forest view green trees from above text copy spac.

Sustainability and Zero Emission Goals

We create outcomes to help you be more resilient, agile and sustainable:

  • Smart technology helps improve productivity, performance and quality
  • Allen-Bradley VFDs save energy by optimizing motor speeds
  • Real-time data and predictive maintenance tools help reduce unplanned downtime and costs
  • The modular FLEXLINE MCC design extends its lifecycle, reducing the need for replacement

Rockwell Automation shares in your commitment to sustainability

Revolutionize Your Motor Control with the New Low Voltage IEC FLEXLINE™ 3500 Motor Control Center
FlexLine 3500
Event (Webinar)
Revolutionize Your Motor Control with the New Low Voltage IEC FLEXLINE™ 3500 Motor Control Center

Discover the FLEXLINE 3500 motor control center. This new solution integrates motor control, power distribution and electrical switchgear into a centralized package. Built for global markets, this smart technology helps increase productivity, safety, uptime and energy efficiency – and meets IEC Standards 61439-1&2.

Learn More

Tools & Resources

  • Video
    A Smart Motor Control Solution

    Turn your plant into a strategic advantage. A FLEXLINE motor control center can help you increase productivity from existing operations, save energy and improve safety. Plus, access real-time data to make better production and maintenance decisions. See how.

  • Video
    Smart Motor Control Centers Help Save Energy

    Learn how our high-efficiency VFDs, predictive maintenance, scalable design and energy use visibility tool help impact your sustainability and zero emission goals. FLEXLINE motor control centers are designed around your needs.

  • Video
    Improve Plant and Workplace Safety with MCC Drawer Design

    See how to withdraw a FLEXLINE 3500 motor control center's Multi Drawer unit without tools and learn how easy it is to test Lockout/Tagout units for safety. Additional safety features include optional arc flash containment technology and 100% remote MCC monitoring and troubleshooting.

  • Quickly and Easily Configure a FLEXLINE 3500 MCC with this Online Tool
    RA Advisor logo 4-color 2023
    Tool
    Quickly and Easily Configure a FLEXLINE 3500 MCC with this Online Tool

    Receive a configuration specification and initial pricing for your project in minutes.

  • 3 Smart Factory Trends Pay Big Dividends
    3 Smart Factory Trends Pay Big Dividends
    Blog
    Blog
    3 Smart Factory Trends Pay Big Dividends
    Networked motor control center technology accelerates ROI, productivity, savings & safety.
    Read Now
  • Five Reasons to Unify Power and Process Control on One Platform
    Five Reasons to Unify Power and Process Control on One Platform
    Blog
    Blog
    Five Reasons to Unify Power and Process Control on One Platform
    A unified industrial control system simplifies everything. Integrating process and power control platforms delivers actionable real-time data to boost ROI.
    Read Now
  • Planning a Greenfield or Plant Expansion Project?
    Engineer and project manager looking at blueprint
    eBook
    Planning a Greenfield or Plant Expansion Project?

    Combining process, power and motor control on a single platform helps accelerate your speed to market, uptime, energy savings and return on investment. 

    Learn More
  • IntelliCENTER Motor Control Center Software
    IntelliCENTER Motor Control Center Software
    IntelliCENTER Motor Control Center Software
    Industrial motor control center software lets you see inside your MCC buckets with real-time diagnostics. Increase uptime, productivity and safety.
    Learn More
  • What is arc flash safety in oil & gas
    What is arc flash safety in oil & gas
    Blog
    Blog
    What is arc flash safety in oil & gas
    Learn how motor control center design and technology help reduce electric arc flash hazards and improve electrical safety in oil and gas operations
    Read Now
Ready to take the next step?

Complete the contact form and one of our specialists will be in touch.

Talk to a specialist

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
FLEXLINE 3500 Low Voltage Motor Control Centers and Switchgear Assemblies Selection Guide FLXLN-SG001_-EN-P
User Manuals Publication
FLEXLINE 3500 Low Voltage Motor Control Centers and Switchgear Assemblies User Manual FLXLN-UM001_-EN-P
Product Profiles Publication
Virtual Factory Acceptance Testing Flyer (MCCs and MV Drives) MCC-SP005_-EN-P
Miscellaneous Publication
FLEXLINE Low Voltage IEC Motor Control Center Brochure FLXLN-BR001_-EN-P
Certifications
Certifications
UK Conformity Assessed UK Conformity Assessed
  • CE Marked
  • UKCA Marked
  • DEKRA
  • Seismic
  • RETIE

Standards Compliance

  • 2011/65/EU and extension 2015/863/EU RoHS Directive
  • 2014/30/EU EMC Directive
  • 2014/35/EU Low Voltage Directive
  • IEC 61439-1 & 2:2020
  • EN 61439-1 & 2:2011
  • AS/NZS 61439 1:2016
  • IEC 60204-1:2016 + A1:2021
  • IEC 60529:2013
  • IEC 60068-3-3: 2019; ICC-ES AC156
  • IEC/TR 61641

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Controllers, Contactors, Soft Starters, MCCs
  5. Chevron LeftChevron Left FLEXLINE 3500 Motor Control Center | IEC 61439-2