Loading

1592 Load Break Switches
Allen-Bradley

Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.
Loading
  1. Overview
  2. Documentation
Open All Close All
Overview

Our Bulletin 1592 Medium Voltage Load Break Switches are available with fused and non-fused options and specialty medium voltage control options for feeder and mains.


Allen-Bradley logo

Overview

  • Available in 200 A, 400 A, 600 A and 1200 A sizes
  • Offers ratings of 2400...6900 V
  • Features main load-break switch for switching the primary power source
  • Contains feeder load-break switch for switching other loads
  • Provides protective guard over the line terminals, inside the power cell, to barrier off medium voltage when the power door is open
  • Features a power cell door with a viewing window to examine the position of the switch
  • Includes a 3-pole, gang-operated load break switch with an external operating handle

Certifications
UL MarkedUL Marked
  • European Directives for Safety and EMC
  • UL

Certifications apply when product is marked. See our Product Certification site for Declarations of Conformity, certificates and other certification details. 

You may also be interested in

Loading
Loading
Loading
Loading
Documentation
Technical Specifications Publication
CENTERLINE 1500 Medium Voltage Motor Control Centers Selection Guide 1500-SG001_-EN-P
Miscellaneous Publication
Medium Voltage Motor Controllers Specification Guide 1500-SR020_-EN-P
  1. Chevron LeftChevron Left Rockwell Automation Home
  2. Chevron LeftChevron Left Pro...
  3. Chevron LeftChevron Left Hardware Catalog
  4. Chevron LeftChevron Left Motor Control
  5. Chevron LeftChevron Left 1592 Load Break Switches
Please update your cookie preferences to continue.
This feature requires cookies to enhance your experience. Please update your preferences to allow for these cookies:
  • Social Media Cookies
  • Functional Cookies
  • Performance Cookies
  • Marketing Cookies
  • All Cookies
You can update your preferences at any time. For more information please see our {0} Privacy Policy
CloseClose